05000838000 - Steel detent pin with detent lock / plastic knob
SToxxparts
05 C-Parts without standard
05000838000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000838000/05000838000.prj},{NB=05000838004},{ARTNR=05000838004},{V=mit Kontermutter},{D1=5},{D2=M10x1},{D3=21},{E=13.8},{L1=51},{L2=5},{L3=17},{L4=5},{L5=15},{SW=12},{FDA=7},{FDE=17},{MAT=Stahl brüniert/Kunststoffknopf},{GEW=25},{INFO=https://api.meleven.de/out/SToxxparts/e4.93.cd.05000838000.pdf},{PREVIEW=05000838000.png},{DEFAULTSORTATTR=47497}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
V
Variant
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
E
[mm]
L1
~
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
min.
[mm]
SW
[mm]
FDA
Spring pressure (start)
[N]
FDE
Spring pressure (end)
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000838001
05000838001
ohne Kontermutter
10
M20x1.5
31
25.4
91
10
33
10
30
22
19
45
Stahl brüniert/Kunststoff...
140
05000838002
05000838002
mit Kontermutter
10
M20x1.5
31
25.4
91
10
33
10
30
22
19
45
Stahl brüniert/Kunststoff...
163
05000838003
05000838003
ohne Kontermutter
5
M10x1
21
13.8
51
5
17
5
15
12
7
17
Stahl brüniert/Kunststoff...
22
05000838004
05000838004
mit Kontermutter
5
M10x1
21
13.8
51
5
17
5
15
12
7
17
Stahl brüniert/Kunststoff...
25
05000838005
05000838005
ohne Kontermutter
6
M12x1.5
25
16.2
61
6
20
6
17
14
9
24
Stahl brüniert/Kunststoff...
30
05000838006
05000838006
mit Kontermutter
6
M12x1.5
25
16.2
61
6
20
6
17
14
9
24
Stahl brüniert/Kunststoff...
43
05000838007
05000838007
ohne Kontermutter
8
M16x1.5
31
21.9
75.5
7
26
8
23
19
11
30
Stahl brüniert/Kunststoff...
78
05000838008
05000838008
mit Kontermutter
8
M16x1.5
31
21.9
75.5
7
26
8
23
19
11
30
Stahl brüniert/Kunststoff...
96
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表