05000815000 - Cable with connection coupling, 90° angled
SToxxparts
05 C-Parts without standard
05000815000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000815000/05000815000.prj},{NB=05000815002},{ARTNR=05000815002},{AK=M12x1},{N=12},{L1=5},{D1=15},{L2=31.5},{L3=26.5},{MAT=Kunststoff},{GEW=247},{INFO=https://api.meleven.de/out/SToxxparts/7a.b5.86.05000815000.pdf},{PREVIEW=05000815000.png},{DEFAULTSORTATTR=41561}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
AK
Connection coupling
[mm]
N
Number of contacts
ⁿ/ₐ
L1
Cable length
[m]
D1
[mm]
L2
[mm]
L3
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000815001
05000815001
M12x1
12
10
15
31.5
26.5
Kunststoff
460
05000815002
05000815002
M12x1
12
5
15
31.5
26.5
Kunststoff
247
05000815003
05000815003
M12x1
8
10
15
31.5
26.5
Kunststoff
400
05000815004
05000815004
M12x1
8
5
15
31.5
26.5
Kunststoff
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表