05000716000 - Aluminum latching slide with spring-loaded thrust piece
SToxxparts
05 C-Parts without standard
05000716000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000716000/05000716000.prj},{NB=05000716002},{ARTNR=05000716002},{S=30},{D1=3.5},{D2=6.5},{D3=M8},{K=50},{L1=53},{L2=68},{M=30},{T=7},{X1=50},{X2=35},{Y1=75},{Y2=60},{MAT=Aluminium kunststoffbeschichtet/Edelstahl},{FAR=schwarz},{GEW=239},{INFO=https://api.meleven.de/out/SToxxparts/46.08.bd.05000716000.pdf},{PREVIEW=05000716000.png},{DEFAULTSORTATTR=22813}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
S
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[N]
Y1
[N]
Y2
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
05000716001
05000716001
25
3.5
6.5
M8
50
53
68
30
7
50
35
75
60
Aluminium kunststoffbesch...
schwarz
255
05000716002
05000716002
30
3.5
6.5
M8
50
53
68
30
7
50
35
75
60
Aluminium kunststoffbesch...
schwarz
239
05000716003
05000716003
40
6.5
11
M10
76
81.5
98
46.5
14
76
50
115
90
Aluminium kunststoffbesch...
schwarz
733
05000716004
05000716004
50
6.5
11
M10
76
81.5
98
46.5
14
76
50
115
90
Aluminium kunststoffbesch...
schwarz
682
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表