05000206000 - Receiving bush, for locking bolts and locking bolts
SToxxparts
05 C-Parts without standard
05000206000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000206000/05000206000.prj},{NB=05000206003},{ARTNR=05000206003},{D1=M12x1.5},{D2=6.2},{D3=12.1},{L1=9},{L2=10},{L3=13},{D=6},{SW=13},{T=250},{MAT=Stahl, nitriert},{GEW=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
+0.1
[mm]
D3
±0.3
[mm]
L1
min.
[mm]
L2
-0.3
[mm]
L3
[mm]
D
for bolts
[mm]
SW
[mm]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000206001
05000206001
M12x1.5
4.2
12.1
9
10
13
4
13
250
Stahl, nitriert
10
05000206002
05000206002
M12x1.5
5.2
12.1
9
10
13
5
13
250
Stahl, nitriert
10
05000206003
05000206003
M12x1.5
6.2
12.1
9
10
13
6
13
250
Stahl, nitriert
9
05000206004
05000206004
M16x1.5
8.2
16.1
11
12
15
8
17
250
Stahl, nitriert
18
05000206005
05000206005
M16x1.5
10.2
16.1
11
12
15
10
17
250
Stahl, nitriert
14
05000206006
05000206006
M16x1.5
12.2
16.1
11
12
15
12
17
250
Stahl, nitriert
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表