01000229000 - Hexagon nut with taper cup and small contact surface
SToxxparts
01 Standard parts according to DIN
01000229000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000229000/01000229000.prj},{NB=01000229003},{ARTNR=01000229003},{D1=M12},{D2=24},{M=21.5},{S=18},{MAT=Vergütungsstahl/vergütet},{FAR=brüniert},{GEW=38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
M
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
01000229001
01000229001
M8
17
14
13
Vergütungsstahl/vergütet
brüniert
13
01000229004
01000229004
M16
30
28
24
Vergütungsstahl/vergütet
brüniert
75
01000229003
01000229003
M12
24
21.5
18
Vergütungsstahl/vergütet
brüniert
38
01000229007
01000229007
M30
55
56
46
Vergütungsstahl/vergütet
brüniert
557
01000229002
01000229002
M10
21
17.5
16
Vergütungsstahl/vergütet
brüniert
24
01000229005
01000229005
M20
36
35
30
Vergütungsstahl/vergütet
brüniert
143
01000229006
01000229006
M24
44
42.5
36
Vergütungsstahl/vergütet
brüniert
261
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表