目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 8841-2-005 - Cylinder 500 daN
Steinel Normalien
6 Nitrogen systems
Cylinder ST8841
Cylinder ST 8841-2
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/zylinder_st8841/zylinder_st8841_2/zylinder_st8841_2_005_asmtab.prj},{NB=ST8841-2-005x038},{BESTNR=ST8841-2-005x038},{HUB=38.0},{GH=40.5},{T=31.3},{TP=34.3},{H=80},{GP=18},{M=M36x2},{D=42},{KO=12},{PMIN=10},{D1=33.5},{SD=6},{PPATH=zylinder_st8841_2_005_asmtpl.prj},{WG=0.300},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
HUB
Mobile maximum stroke
[mm]
GH
Housing height
[mm]
T
Depth housing
[mm]
H
Overall piston extended
[mm]
M
Thread
ⁿ/ₐ
D
Housing outer diameter
[mm]
KO
Piston rod outer diameter
[mm]
WG
Weight
[kg]
ST8841-2-005x025
ST8841-2-005x025
25.0
40.5
18.3
67
M36x2
42
12
0.300
ST8841-2-005x038
ST8841-2-005x038
38.0
40.5
31.3
80
M36x2
42
12
0.300
ST8841-2-005x050
ST8841-2-005x050
50.0
40.5
43.3
92
M36x2
42
12
0.300
ST8841-2-005x075
ST8841-2-005x075
75.0
40.5
68.3
117
M36x2
42
12
0.300
ST8841-2-005x100
ST8841-2-005x100
100.0
40.5
93.3
142
M36x2
42
12
0.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表