目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 8063.1. - Nitrogen cylinder
Steinel Normalien
6 Nitrogen systems
Powered by
CAD模型選擇
{steinel/stickstoffsysteme_6/sz_8063_1.prj},{NB=SZ8063.1.038x125 125},{NENNX=SZ8063.1.038x125},{VERB=},{D=38},{HUBST=125},{HUB=125},{D1=22},{M=M6},{H=6},{PA=197},{F1=750},{F2=1200},{RKO=1.000},{PF=Mittig},{SD=18},{SDT=5},{SDH=11},{MOG=M6},{MOGX=6},{MOGA=2},{MOGTK=20},{MOGW=90},{DABSTR=25.5},{DBODFREI=30.4},{TBODFREI=0.2},{VERBX='','Basisausführung','V','Verbundfedern', 'B','mit integriertem Bertschutz','VB', 'Verbundfedern, mit integriertem Berstschutz','VZ','Verbundfedern, zwei Anschlüsse, mit integriertem Bertschutz','PD','Plattenverbund, direkte Ausführung'},{AB=8.75},{DB=6},{DPD=10},{WG=0.703},{FUNC=Damping, Cushioning, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D
Nominal diameter
[mm]
HUB
Nominal stroke
[mm]
L
Housing length
[mm]
N
Total length
[mm]
D1
Piston Diameter
[mm]
M
Tight end piston thread
ⁿ/ₐ
H
Thread depth
[mm]
PA
Filling pressure
[bar]
F1
Initial force
[daN]
F2
Final strength
[daN]
DD
Plate borehole
[mm]
FG
Filling thread
ⁿ/ₐ
FGT
Filling thread depth
ⁿ/ₐ
MOG
Mounting thread
ⁿ/ₐ
MOGA
Num. Mounting thread
ⁿ/ₐ
MOGTK
Pitch circle
ⁿ/ₐ
MOGT
Thread depth
ⁿ/ₐ
WG
Weight
[kg]
SZ8063.1.019x005
SZ8063.1.019x005
19
5
35
40
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.110
SZ8063.1.019x010
SZ8063.1.019x010
19
10
40
50
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.117
SZ8063.1.019x015
SZ8063.1.019x015
19
15
45
60
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.160
SZ8063.1.019x019
SZ8063.1.019x019
19
19
49
68
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.265
SZ8063.1.019x025
SZ8063.1.019x025
19
25
55
80
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.265
SZ8063.1.019x032
SZ8063.1.019x032
19
32
62
94
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.403
SZ8063.1.019x038
SZ8063.1.019x038
19
38
68
106
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.403
SZ8063.1.019x050
SZ8063.1.019x050
19
50
80
130
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.530
SZ8063.1.019x063
SZ8063.1.019x063
19
63
93
156
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.530
SZ8063.1.019x080
SZ8063.1.019x080
19
80
115
195
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.850
SZ8063.1.019x100
SZ8063.1.019x100
19
100
135
235
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.850
SZ8063.1.019x125
SZ8063.1.019x125
19
125
160
285
11
-
0
179
170
272
0
M8
8.0
-
0
0
0
0.850
SZ8063.1.025x005
SZ8063.1.025x005
25
5
35
40
14
-
0
195
300
480
0
M8
8.0
-
0
0
0
0.097
SZ8063.1.025x010
SZ8063.1.025x010
25
10
40
50
14
-
0
195
300
480
0
M8
8.0
-
0
0
0
0.108
SZ8063.1.025x015
SZ8063.1.025x015
25
15
45
60
14
-
0
195
300
480
0
M8
8.0
-
0
0
0
0.118
SZ8063.1.025x019
SZ8063.1.025x019
25
19
49
68
14
-
0
195
300
480
0
M8
8.0
-
0
0
0
0.125
SZ8063.1.025x025
SZ8063.1.025x025
25
25
55
80
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.135
SZ8063.1.025x032
SZ8063.1.025x032
25
32
62
94
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.283
SZ8063.1.025x038
SZ8063.1.025x038
25
38
68
106
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.158
SZ8063.1.025x050
SZ8063.1.025x050
25
50
80
130
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.177
SZ8063.1.025x063
SZ8063.1.025x063
25
63
93
156
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.201
SZ8063.1.025x080
SZ8063.1.025x080
25
80
110
190
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.233
SZ8063.1.025x100
SZ8063.1.025x100
25
100
130
230
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.269
SZ8063.1.025x125
SZ8063.1.025x125
25
125
155
280
14
M6
6
195
300
480
0
M8
8.0
-
0
0
0
0.313
SZ8063.1.032x005
SZ8063.1.032x005
32
5
35
40
18
-
0
196
500
800
0
M6
6.4
M6
2
15
0
0.169
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 8841-1-005 - Cylinder 500 daN
Steinel Normalien
14.05.2024
SZ 8060.2 - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 7066.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8065.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8066.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 6013-6050 - Cutting punch with elongated neck reduced
Steinel Normalien
14.05.2024
SZ 8080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 7080.2. - Nitrogen cylinder
Steinel Normalien
14.05.2024
SZ 8112 - System springs, small series, medium load (blue)
Steinel Normalien
14.05.2024
SZ 8040 - System spring for especially heavy load
Steinel Normalien
14.05.2024
RV 1500 - Minimum height, maximum force
Special Springs
09.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表