目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1006,1007 - Die sets with with sliding guide with solid lubricant
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD模型選擇
{steinel/seaulengestelle_2/st_1006_7_asmtab.prj},{NB=ST 1006. 315},{BESTNR=ST 1006. 315},{FORM=D:Oberteil ohne Gewinde},{D=315},{A=539},{B=370},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30},{P=2.000},{E1=401},{D1=38},{D2=40},{L=224},{VER1=1.000},{VER2=1.000},{D4=48.000},{L1=77.000},{PPATH=parts/st_1006_7/st_1006_7_asmtpl.prj},{WG=95.200},{FUNC=Blanking, Forming, Guiding}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
C3
Height
[mm]
C4
Height
[mm]
D3
Diameter
[mm]
E1
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
WG
Weight
[kg]
ST 1006. 063
ST 1006. 063
Top without thread
63
171
92
40
25
50
20
-
100
15
16
140
4.700
ST 1006. 080
ST 1006. 080
Top without thread
80
217
114
50
30
63
30
-
131
19
20
160
10.200
ST 1006. 100
ST 1006. 100
Top without thread
100
263
144
50
30
63
30
-
159
24
25
160
14.000
ST 1006. 125
ST 1006. 125
Top without thread
125
288
169
50
30
63
30
-
184
24
25
160
17.200
ST 1006. 160
ST 1006. 160
Top without thread
160
345
204
56
40
80
30
-
229
30
32
180
29.600
ST 1006. 180
ST 1006. 180
Top without thread
180
366
224
56
40
80
30
-
250
30
32
180
34.000
ST 1006. 200
ST 1006. 200
Top without thread
200
385
244
56
40
80
30
-
269
30
32
200
38.400
ST 1006. 224
ST 1006. 224
Top without thread
224
448
278
56
50
80
30
-
310
38
40
200
56.000
ST 1006. 250
ST 1006. 250
Top without thread
250
473
304
56
50
80
30
-
335
38
40
200
64.000
ST 1006. 280
ST 1006. 280
Top without thread
280
504
335
63
50
80
30
-
366
38
40
224
80.000
ST 1006. 315
ST 1006. 315
Top without thread
315
539
370
63
50
80
30
-
401
38
40
224
95.200
ST 1007. 063
ST 1007. 063
DG:Upper part with thread
63
171
92
40
25
50
20
M 16 X 1.5
100
15
16
140
4.700
ST 1007. 080
ST 1007. 080
DG:Upper part with thread
80
217
114
50
30
63
30
M 20 X 1.5
131
19
20
160
10.200
ST 1007. 100
ST 1007. 100
DG:Upper part with thread
100
263
144
50
30
63
30
M 20 X 1.5
159
24
25
160
14.000
ST 1007. 125
ST 1007. 125
DG:Upper part with thread
125
288
169
50
30
63
30
M 20 X 1.5
184
24
25
160
17.200
ST 1007. 160
ST 1007. 160
DG:Upper part with thread
160
345
204
56
40
80
30
M 24 X 1.5
229
30
32
180
29.600
ST 1007. 180
ST 1007. 180
DG:Upper part with thread
180
366
224
56
40
80
30
M 24 X 1.5
250
30
32
180
34.000
ST 1007. 200
ST 1007. 200
DG:Upper part with thread
200
385
244
56
40
80
30
M 24 X 1.5
269
30
32
200
38.400
ST 1007. 224
ST 1007. 224
DG:Upper part with thread
224
448
278
56
50
80
30
M 30 X 2
310
38
40
200
56.000
ST 1007. 250
ST 1007. 250
DG:Upper part with thread
250
473
304
56
50
80
30
M 30 X 2
335
38
40
200
64.000
ST 1007. 280
ST 1007. 280
DG:Upper part with thread
280
504
335
63
50
80
30
M 30 X 2
366
38
40
224
80.000
ST 1007. 315
ST 1007. 315
DG:Upper part with thread
315
539
370
63
50
80
30
M 30 X 2
401
38
40
224
95.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表