目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7441 - Guide bushes with flange, sliding guide with solid lubricant
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7441.prj},{NB=ST7441.30X072},{BESTNR=ST7441.30X072},{D1=30},{SD1=10},{D3=48},{D5=72},{D8=58},{D9=5.5},{K=28},{T=5.7},{L1=72},{V=3.000},{L3=47},{L4=25},{BM=mit Flansch Gleitführung mit Festschmierstoffringen},{WG=0.950},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D8
Diameter
[mm]
D9
Diameter
[mm]
K
Length
[mm]
T
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7441.15X029
ST7441.15X029
15
28
45
35
4.5
15
3.5
29
23
6
with flange Sliding guide...
0.130
ST7441.15X036
ST7441.15X036
15
28
45
35
4.5
15
3.5
36
30
6
with flange Sliding guide...
0.150
ST7441.16X029
ST7441.16X029
16
28
45
35
4.5
15
3.5
29
23
6
with flange Sliding guide...
0.120
ST7441.16X036
ST7441.16X036
16
28
45
35
4.5
15
3.5
36
30
6
with flange Sliding guide...
0.148
ST7441.19X038
ST7441.19X038
19
32
50
40
4.5
18
4.6
38
23
15
with flange Sliding guide...
0.250
ST7441.19X045
ST7441.19X045
19
32
50
40
4.5
18
4.6
45
30
15
with flange Sliding guide...
0.280
ST7441.19X051
ST7441.19X051
19
32
50
40
4.5
18
4.6
51
37
15
with flange Sliding guide...
0.300
ST7441.20X038
ST7441.20X038
20
32
50
40
4.5
18
4.6
38
23
15
with flange Sliding guide...
0.249
ST7441.20X045
ST7441.20X045
20
32
50
40
4.5
18
4.6
45
30
15
with flange Sliding guide...
0.273
ST7441.20X051
ST7441.20X051
20
32
50
40
4.5
18
4.6
51
37
15
with flange Sliding guide...
0.300
ST7441.24X038
ST7441.24X038
24
40
63
50
5.5
23
5.7
38
23
15
with flange Sliding guide...
0.400
ST7441.24X055
ST7441.24X055
24
40
63
50
5.5
23
5.7
55
30
25
with flange Sliding guide...
0.630
ST7441.24X062
ST7441.24X062
24
40
63
50
5.5
23
5.7
62
37
25
with flange Sliding guide...
0.670
ST7441.25X038
ST7441.25X038
25
40
63
50
5.5
23
5.7
38
23
15
with flange Sliding guide...
0.394
ST7441.25X055
ST7441.25X055
25
40
63
50
5.5
23
5.7
55
30
25
with flange Sliding guide...
0.620
ST7441.25X062
ST7441.25X062
25
40
63
50
5.5
23
5.7
62
37
25
with flange Sliding guide...
0.640
ST7441.30X045
ST7441.30X045
30
48
72
58
5.5
28
5.7
45
30
15
with flange Sliding guide...
0.597
ST7441.30X062
ST7441.30X062
30
48
72
58
5.5
28
5.7
62
37
25
with flange Sliding guide...
0.880
ST7441.30X072
ST7441.30X072
30
48
72
58
5.5
28
5.7
72
47
25
with flange Sliding guide...
0.950
ST7441.32X045
ST7441.32X045
32
48
72
58
5.5
28
5.7
45
30
15
with flange Sliding guide...
0.540
ST7441.32X062
ST7441.32X062
32
48
72
58
5.5
28
5.7
62
37
25
with flange Sliding guide...
0.840
ST7441.32X072
ST7441.32X072
32
48
72
58
5.5
28
5.7
72
47
25
with flange Sliding guide...
0.920
ST7441.38X055
ST7441.38X055
38
58
85
70
6.6
33
6.8
55
30
25
with flange Sliding guide...
1.100
ST7441.38X067
ST7441.38X067
38
58
85
70
6.6
33
6.8
67
37
30
with flange Sliding guide...
1.360
ST7441.38X077
ST7441.38X077
38
58
85
70
6.6
33
6.8
77
47
30
with flange Sliding guide...
1.490
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表