目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7182 - Pillar holding bushes with holding clamps
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7182.prj},{NB=ST7182.32X47},{BESTNR=ST7182.32X47},{D1=30 und 32},{D2=31.53},{D3=48},{D5=56},{D6=32},{D8=73},{L1=62},{L3=47},{T=19.0},{BM=Haltebuchse für Schnellwechselsäulen},{ALPHA=8.300},{D=31.53},{WG=0.620},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
T
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7182.20X27
ST7182.20X27
19 und 20
32
40
20
59
39
27
7.5
Holding bush for quick-ch...
0.192
ST7182.20X37
ST7182.20X37
19 und 20
32
40
20
59
49
37
17.5
Holding bush for quick-ch...
0.241
ST7182.25X37
ST7182.25X37
24 und 25
40
48
26
65
49
37
9.0
Holding bush for quick-ch...
0.390
ST7182.25X47
ST7182.25X47
24 und 25
40
48
26
65
59
47
19.0
Holding bush for quick-ch...
0.450
ST7182.32X37
ST7182.32X37
30 und 32
48
56
32
73
52
37
9.0
Holding bush for quick-ch...
0.550
ST7182.32X47
ST7182.32X47
30 und 32
48
56
32
73
62
47
19.0
Holding bush for quick-ch...
0.620
ST7182.40X47
ST7182.40X47
38 und 40
58
66
42
83
62
47
11.0
Holding bush for quick-ch...
0.750
ST7182.40X57
ST7182.40X57
38 und 40
58
66
42
83
72
57
21.0
Holding bush for quick-ch...
0.860
ST7182.50X47
ST7182.50X47
48 und 50
70
80
52
97
65
47
13.0
Holding bush for quick-ch...
1.060
ST7182.50X57
ST7182.50X57
48 und 50
70
80
52
97
75
57
23.0
Holding bush for quick-ch...
1.220
ST7182.63X67
ST7182.63X67
60 und 63
85
95
58
112
85
67
15.0
Holding bush for quick-ch...
1.550
ST7182.63X77
ST7182.63X77
60 und 63
85
95
58
112
95
77
25.0
Holding bush for quick-ch...
1.650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表