目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ8558 - Shoulder srew
Steinel Normalien
5 Springs system
Powered by
CAD模型選擇
{steinel/federelemente_5/sz_8558.prj},{NB=SZ855810X060},{BESTNR=SZ855810X060},{D1=10},{D2=M8},{ND2M=8},{D3=16},{L2=13.0},{L3=7.0},{SW=5.0},{L1=60},{WG=0.050},{FUNC=Damping. Cushioning}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter f9
[mm]
D2
Thread
ⁿ/ₐ
D3
Diameter
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Width across flats
[mm]
L1
Length ±0.25
[mm]
WG
Weight
[kg]
SZ855804X010
SZ855804X010
4
M3
7
7.0
3.0
2.0
10
0.002
SZ855804X012
SZ855804X012
4
M3
7
7.0
3.0
2.0
12
0.002
SZ855804X016
SZ855804X016
4
M3
7
7.0
3.0
2.0
16
0.002
SZ855804X020
SZ855804X020
4
M3
7
7.0
3.0
2.0
20
0.003
SZ855804X025
SZ855804X025
4
M3
7
7.0
3.0
2.0
25
0.004
SZ855804X030
SZ855804X030
4
M3
7
7.0
3.0
2.0
30
0.004
SZ855805X010
SZ855805X010
5
M4
9
8.0
4.0
2.5
10
0.004
SZ855805X012
SZ855805X012
5
M4
9
8.0
4.0
2.5
12
0.004
SZ855805X016
SZ855805X016
5
M4
9
8.0
4.0
2.5
16
0.004
SZ855805X020
SZ855805X020
5
M4
9
8.0
4.0
2.5
20
0.005
SZ855805X025
SZ855805X025
5
M4
9
8.0
4.0
2.5
25
0.007
SZ855805X030
SZ855805X030
5
M4
9
8.0
4.0
2.5
30
0.007
SZ855805X040
SZ855805X040
5
M4
9
8.0
4.0
2.5
40
0.009
SZ855806X010
SZ855806X010
6
M5
10
9.5
4.5
3.0
10
0.006
SZ855806X012
SZ855806X012
6
M5
10
9.5
4.5
3.0
12
0.006
SZ855806X016
SZ855806X016
6
M5
10
9.5
4.5
3.0
16
0.007
SZ855806X020
SZ855806X020
6
M5
10
9.5
4.5
3.0
20
0.008
SZ855806X025
SZ855806X025
6
M5
10
9.5
4.5
3.0
25
0.009
SZ855806X030
SZ855806X030
6
M5
10
9.5
4.5
3.0
30
0.010
SZ855806X035
SZ855806X035
6
M5
10
9.5
4.5
3.0
35
0.010
SZ855806X040
SZ855806X040
6
M5
10
9.5
4.5
3.0
40
0.012
SZ855806X045
SZ855806X045
6
M5
10
9.5
4.5
3.0
45
0.014
SZ855806X050
SZ855806X050
6
M5
10
9.5
4.5
3.0
50
0.010
SZ855806X055
SZ855806X055
6
M5
10
9.5
4.5
3.0
55
0.015
SZ855806X060
SZ855806X060
6
M5
10
9.5
4.5
3.0
60
0.018
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表