R Ø 20 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_20.prj},{NB=R20-076(0)},{CODE=R20-076},{DH=20},{DD=10},{LO=76},{RG=59.7},{SX=0.0},{S1=15.2},{F1=907},{S2=19},{F2=1134},{S3=20.9},{F3=1248},{SN=22.8},{FN=1361},{SB=27.5},{FB=1642},{MAT=Cr-Si},{BXH=4 x 3.3},{H=3.300},{DE=18.4},{DE1=18.400},{B=4.000},{RG1=59.000},{DDNUM=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R20-025
R20-025
20
10
25
216
0.000
25.000
5
1080
6.3
1361
6.9
1485
7.5
1620
8.3
4 x 3.3
R20-032
R20-032
20
10
32
168
0.000
32.000
6.4
1075
8
1344
8.8
1478
9.6
1613
10.9
4 x 3.3
R20-038
R20-038
20
10
38
129
0.000
38.000
7.6
980
9.5
1226
10.5
1348
11.4
1471
12.5
4 x 3.3
R20-044
R20-044
20
10
44
112
0.000
44.000
8.8
986
11
1232
12.1
1355
13.2
1478
15
4 x 3.3
R20-051
R20-051
20
10
51
94
0.000
51.000
10.2
959
12.8
1203
14.0
1318
15.3
1438
17.6
4 x 3.3
R20-064
R20-064
20
10
64
72.1
0.000
64.000
12.8
923
16
1154
17.6
1269
19.2
1384
22.6
4 x 3.3
R20-076
R20-076
20
10
76
59.7
0.000
76.000
15.2
907
19
1134
20.9
1248
22.8
1361
27.5
4 x 3.3
R20-089
R20-089
20
10
89
50.5
0.000
89.000
17.8
899
22.3
1126
24.5
1236
26.7
1348
31.7
4 x 3.3
R20-102
R20-102
20
10
102
44.2
0.000
102.000
20.4
902
25.5
1127
28.1
1240
30.6
1353
37.5
4 x 3.3
R20-115
R20-115
20
10
115
38.4
0.000
115.000
23
883
28.8
1106
31.6
1214
34.5
1325
42.6
4 x 3.3
R20-127
R20-127
20
10
127
34.1
0.000
127.000
25.4
866
31.8
1084
34.9
1191
38.1
1299
45.5
4 x 3.3
R20-139
R20-139
20
10
139
31
0.000
139.000
28
868
35
1085
38.2
1185
42
1302
50.1
4 x 3.3
R20-152
R20-152
20
10
152
28.2
0.000
152.000
30.4
857
38
1072
41.8
1179
45.6
1286
55.8
4 x 3.3
R20-305
R20-305
20
10
305
15
0.000
305.000
61
915
76.3
1145
83.9
1258
91.5
1373
114.1
4 x 3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表