MS 200 - Mini cylinders + SKUDO
Special Springs
Nitrogen gas Cylinders
MS
Powered by
CAD模型選擇
{special_springs/cilindri_ad_azoto/ms/ms_200_tab.prj},{NB=MS200-035-B-GR(0--skudo)},{CODE=MS200-035-B-GR},{CODENIT=CSS25-35.3-50},{CU=35.1},{L=118.2},{LMIN=83.1},{RC=1},{D=25},{RD=12},{P=45},{PMIN=10},{CX=0},{FIS=-},{SKUDO=skudo},{F0=50},{F1I=1,36xF0},{F1P=1,60xF0},{V=15.1},{S=1.13},{MAXSPEED=1.8},{SPM=65},{W=0.18},{OP=0.000},{FX='-','-','FC25B','FC 25 B','FCC25A','FCC 25 A'},{FXNIT='-','-','FC25B','05529/C'},{PRA=5.000},{SKUDO1=<'skudo','Skudo'>,'-','-'},{SKUDO2=<'-','-'>},{D1=200.000},{E=0},{SEALEM=-},{PPATH=ms_tpl.prj},{TMIN=0},{TMAX=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
RD
Rod Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
ⁿ/ₐ
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
V
Volume
[cm³]
S
Surface
[cm^2]
MAXSPEED
Maximum speed
[m/s]
SPM
Strokes/minute
[Cicli / minuto]
W
Weight
[Kg]
TMIN
Temperature min
[°C]
TMAX
Temperature min
[°C]
MS200-007-B-BK
MS200-007-B-BK
7.0
62.0
52.0
1
25
12
10-180
10
200
1,13xF0
1,26xF0
4.6
1.13
1.8
80
0.13
0
80
MS200-010-B-BK
MS200-010-B-BK
9.7
67.4
54.7
1
25
12
10-180
10
200
1,16xF0
1,30xF0
5.6
1.13
1.8
75
0.13
0
80
MS200-012-B-BK
MS200-012-B-BK
12.0
72.0
57.0
1
25
12
10-180
10
200
1,18xF0
1,34xF0
6.5
1.13
1.8
70
0.14
0
80
MS200-022-B-BK
MS200-022-B-BK
22.0
92.0
67.0
1
25
12
10-180
10
200
1,24xF0
1,43xF0
10.2
1.13
1.8
68
0.16
0
80
MS200-035-B-BK
MS200-035-B-BK
35.1
118.2
83.1
1
25
12
10-180
10
200
1,28xF0
1,50xF0
15.1
1.13
1.8
65
0.18
0
80
MS200-047-B-BK
MS200-047-B-BK
47.0
142.0
92.0
1
25
12
10-180
10
200
1,31xF0
1,54xF0
19.6
1.13
1.8
62
0.20
0
80
MS200-060-B-BK
MS200-060-B-BK
60.5
172.0
109.0
1
25
12
10-180
10
200
1,31xF0
1,54xF0
24.7
1.13
1.8
60
0.23
0
80
MS200-077-B-BK
MS200-077-B-BK
77.0
205.0
125.0
1
25
12
10-180
10
200
1,32xF0
1,57xF0
30.8
1.13
1.8
57
0.26
0
80
MS200-097-B-BK
MS200-097-B-BK
97.0
245.0
145.0
1
25
12
10-180
10
200
1,34xF0
1,59xF0
38.3
1.13
1.8
55
0.30
0
80
MS200-122-B-BK
MS200-122-B-BK
122.0
295.0
170.0
1
25
12
10-180
10
200
1,35xF0
1,61xF0
47.7
1.13
1.8
52
0.34
0
80
MS200-007-B-OR
MS200-007-B-OR
7.0
62.0
52.0
1
25
12
15
10
17
1,17xF0
1,29xF0
4.6
1.13
1.8
80
0.13
0
80
MS200-010-B-OR
MS200-010-B-OR
9.7
67.4
54.7
1
25
12
15
10
17
1,20xF0
1,35xF0
5.6
1.13
1.8
75
0.13
0
80
MS200-012-B-OR
MS200-012-B-OR
12.0
72.0
57.0
1
25
12
15
10
17
1,23xF0
1,39xF0
6.5
1.13
1.8
70
0.14
0
80
MS200-022-B-OR
MS200-022-B-OR
22.0
92.0
67.0
1
25
12
15
10
17
1,30xF0
1,51xF0
10.2
1.13
1.8
68
0.16
0
80
MS200-035-B-OR
MS200-035-B-OR
35.1
118.2
83.1
1
25
12
15
10
17
1,36xF0
1,60xF0
15.1
1.13
1.8
65
0.18
0
80
MS200-047-B-OR
MS200-047-B-OR
47.0
142.0
92.0
1
25
12
15
10
17
1,39xF0
1,65xF0
19.6
1.13
1.8
62
0.20
0
80
MS200-060-B-OR
MS200-060-B-OR
60.5
172.0
109.0
1
25
12
15
10
17
1,39xF0
1,66xF0
24.7
1.13
1.8
60
0.23
0
80
MS200-077-B-OR
MS200-077-B-OR
77.0
205.0
125.0
1
25
12
15
10
17
1,41xF0
1,69xF0
30.8
1.13
1.8
57
0.26
0
80
MS200-097-B-OR
MS200-097-B-OR
97.0
245.0
145.0
1
25
12
15
10
17
1,43xF0
1,72xF0
38.3
1.13
1.8
55
0.30
0
80
MS200-122-B-OR
MS200-122-B-OR
122.0
295.0
170.0
1
25
12
15
10
17
1,45xF0
1,75xF0
47.7
1.13
1.8
52
0.34
0
80
MS200-007-B-PR
MS200-007-B-PR
7.0
62.0
52.0
1
25
12
25
10
28
1,17xF0
1,29xF0
4.6
1.13
1.8
80
0.13
0
80
MS200-010-B-PR
MS200-010-B-PR
9.7
67.4
54.7
1
25
12
25
10
28
1,20xF0
1,35xF0
5.6
1.13
1.8
75
0.13
0
80
MS200-012-B-PR
MS200-012-B-PR
12.0
72.0
57.0
1
25
12
25
10
28
1,23xF0
1,39xF0
6.5
1.13
1.8
70
0.14
0
80
MS200-022-B-PR
MS200-022-B-PR
22.0
92.0
67.0
1
25
12
25
10
28
1,30xF0
1,51xF0
10.2
1.13
1.8
68
0.16
0
80
MS200-035-B-PR
MS200-035-B-PR
35.1
118.2
83.1
1
25
12
25
10
28
1,36xF0
1,60xF0
15.1
1.13
1.8
65
0.18
0
80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表