目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE T160 [Ø12 à 100 mm] - Vérins compacts faible course
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
Faible course Ø12 à 100mm
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_compacts/faible_course_12_100/serie_t160.prj},{NB=T160.032.005_0},{ALESAGE=32},{COURSE=5},{OPTION=},{PC=0},{A=51.0},{B=46},{D=12},{D1=M6},{D3=5.8},{D4=9.0},{E=27.0},{G=G1/8},{H3=11.5},{I1=36},{I2=32},{I3=-},{I5=34.0},{I6=-},{K=10},{L=5.7},{L1=-},{N=48.0},{P=12},{S=5},{W=11.0},{PPATH=t160/serie_t160_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
A
[mm]
B
[mm]
D
Ø
[mm]
D1
[mm]
D3
Ø
[mm]
D4
Ø
[mm]
E
[mm]
G
[mm]
H
+
[mm]
H3
[mm]
I1
[mm]
I2
[mm]
I3
[mm]
I5
[mm]
I6
[mm]
K
[mm]
L
[mm]
L1
[mm]
N
[mm]
P
[mm]
W
[mm]
T160.012.005
T160.012.005
12
25.0
25
6
M3
3.7
5.6
0.0
M5
17.0
5.5
15.5
0
-
0.0
-
5
3.5
-
0.0
6
3.5
T160.016.005
T160.016.005
16
34.0
30
8
M4
5.6
7.3
19.0
M5
27.0
8.0
-
18
12
20.0
10
6
4.6
3.5
32.0
8
4.5
T160.020.005
T160.020.005
20
40.0
36
10
M5
5.8
9.0
22.0
M5
27.0
8.0
-
20
15
25.5
12.7
8
5.7
5.7
38.5
10
4.5
T160.025.005
T160.025.005
25
44.5
40
10
M5
5.8
9.0
24.5
G1/8
28.5
10.5
-
26
15.5
28.0
14
8
5.7
5.7
42.0
10
5.5
T160.032.005
T160.032.005
32
51.0
46
12
M6
5.8
9.0
27.0
G1/8
29.5
11.5
36
32
-
34.0
-
10
5.7
-
48.0
12
11.0
T160.040.005
T160.040.005
40
58.0
55
12
M6
5.8
9.0
30.5
G1/8
29.5
11.0
42
42
-
40.0
-
10
5.7
-
55.0
12
12.5
T160.050.010
T160.050.010
50
70.0
65
16
M8
6.8
11.0
37.5
G1/8
34.5
11.5
50
50
-
50.0
-
13
6.8
-
65.0
12
13.5
T160.063.010
T160.063.010
63
89.0
80
16
M8
9.0
14.0
46.0
G1/8
37.0
11.0
62
62
-
60.0
-
13
8.8
-
80.0
14
15.0
T160.080.010
T160.080.010
80
105.0
100
20
M10
9.0
14.0
55.0
G1/4
46.0
14.0
82
82
-
77.0
-
17
9.0
-
100.0
15
18.0
T160.100.010
T160.100.010
100
131.0
124
25
M12
11.0
17.2
69.0
G1/4
56.0
16.0
103
103
-
94.0
-
22
11.0
-
124.0
20
20.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表