目錄: Sopra-Pneumatic
Created: 18.02.2019
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Sopra-Pneumatic
SÉRIE T100 [Ø125 à 250mm] - Vérins compacts faible course
Sopra-Pneumatic
Exploiter l'air
VERINS A TIGE
VERINS COMPACTS
Faible course Ø12 à 100mm
Powered by
CAD模型選擇
{sopra_pneumatic/exploiter_air/verins_a_tige/verins_compacts/faible_course_12_100/serie_t125_200.prj},{NB=T100.160.000_0_},{ALESAGE=160},{COURSE=0},{OPTION=},{PC=0},{B=180},{D=40},{D1=M20},{D4=M16},{G=G3/8},{H3=12},{I1=140},{K=36},{P=30},{S=72},{T=M36X2},{W=12},{PPATH=t125_200/serie_t125_200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
ALESAGE
Ø Alésage
[mm]
B
[mm]
D
Ø
[mm]
D1
[mm]
D4
Ø
ⁿ/ₐ
G
[mm]
H
+
[mm]
H3
[mm]
I1
[mm]
K
[mm]
P
[mm]
S
[mm]
T
ⁿ/ₐ
W
[mm]
T100.125.000
T100.125.000
125
140
30
M14
M12
G1/4
78.0
10
110
28
25
54
M27X2
10
T100.160.000
T100.160.000
160
180
40
M20
M16
G3/8
87.0
12
140
36
30
72
M36X2
12
T100.200.000
T100.200.000
200
220
40
M20
M16
G3/8
87.0
12
175
36
30
72
M36X2
12
T100.250.000
T100.250.000
250
270
40
M24
M20
G1/2
116.0
15
220
36
35
72
M36X2
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表