KQ2Y (Inch) - Male Run Tee (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_3/kq2y_mrt_s_inch.prj},{NB=KQ2Y09-01AQ},{GUI=KQ2Y09-01*Q},{OD=5/16},{OD1=7.937},{T=1/8},{RA=9.728},{MATERIAL=A},{SEAL=},{TUBE=09},{PORT=01},{H=12},{D1=13.2},{D2=12},{D3=13.00},{D4=8.950},{D5=12.000},{L1=18.2},{L2=23.5},{L3=18.2},{L4=6.600},{L5=11.950},{L6=7.1},{A=38.7},{M=14.2},{EA1=26.3},{EA2=18.3},{MBS=6.0},{CNSMASSEXACT=11.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2Y05-01A
KQ2Y05-01
3/16
1/8
KQ2Y05-01A
10
9.1
10
15.7
16.7
15.7
29.3
13.3
8.4
7.0
3.5
5.9
KQ2Y05-02A
KQ2Y05-02
3/16
1/4
KQ2Y05-02A
14
9.1
10
15.7
22.2
15.7
33.2
13.3
8.4
7.0
3.5
15.4
KQ2Y07-01A
KQ2Y07-01
1/4
1/8
KQ2Y07-01A
10
11.1
10
16.5
17.7
16.5
31.1
13.3
14.0
12.4
4.5
6.5
KQ2Y07-02A
KQ2Y07-02
1/4
1/4
KQ2Y07-02A
14
11.1
10
16.5
23.2
16.5
35.0
13.3
14.0
12.4
4.5
16.0
KQ2Y07-03A
KQ2Y07-03
1/4
3/8
KQ2Y07-03A
17
11.1
10
16.5
24.5
16.5
35.9
13.3
14.0
12.4
4.5
27.7
KQ2Y09-01A
KQ2Y09-01
5/16
1/8
KQ2Y09-01A
10
13.2
10
18.2
18.7
18.2
33.8
14.2
14.0
14.0
4.5
8.0
KQ2Y09-01AQ
KQ2Y09-01*Q
5/16
1/8
KQ2Y09-01AQ
12
13.2
12
18.2
23.5
18.2
38.7
14.2
26.3
18.3
6.0
11.1
KQ2Y09-02A
KQ2Y09-02
5/16
1/4
KQ2Y09-02A
14
13.2
12
18.2
25.4
18.2
38.9
14.2
26.3
18.3
6.0
19.5
KQ2Y09-03A
KQ2Y09-03
5/16
3/8
KQ2Y09-03A
17
13.2
12
18.2
25.5
18.2
38.6
14.2
26.3
18.3
6.0
26.5
KQ2Y11-02A
KQ2Y11-02
3/8
1/4
KQ2Y11-02A
17
15.4
17
20.4
28.4
20.4
44.1
15.6
28.8
23.8
7.0
24.1
KQ2Y11-03A
KQ2Y11-03
3/8
3/8
KQ2Y11-03A
17
15.4
17
20.4
29.3
20.4
44.6
15.6
28.8
23.8
7.0
24.5
KQ2Y11-04A
KQ2Y11-04
3/8
1/2
KQ2Y11-04A
22
15.4
17
20.4
33.3
20.4
47.3
15.6
28.8
23.8
7.0
47.0
KQ2Y13-02A
KQ2Y13-02
1/2
1/4
KQ2Y13-02A
17
19.3
17
23.4
30.3
23.4
49.0
17.0
57.3
50.6
9.0
28.3
KQ2Y13-03A
KQ2Y13-03
1/2
3/8
KQ2Y13-03A
17
19.3
17
23.4
28.4
23.4
46.7
17.0
64.6
50.6
9.5
27.6
KQ2Y13-04A
KQ2Y13-04
1/2
1/2
KQ2Y13-04A
22
19.3
17
23.4
30.4
23.4
47.4
17.0
64.6
50.6
9.5
49.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表