AC-A VHS - Pressure Relief 3 Port Valve
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-A)
AC-A Modual F.R.L. Units
Accessories
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/frl_new/ac_a/accessories/ac_a_v.prj},{NB=VHS30-02A(0)_AC-A},{SIZE=30},{A=80.3},{B=29.40},{C=53},{D=49.0},{E=19},{F=52.0},{G=38.0},{H=30},{I=49.0},{H1=20.000},{L1=28.000},{DEG1=45.000},{L2=24.000},{H2=48.300},{DEG2=7.500},{L3=3.500},{L4=2.700},{H3=44.836},{D1=32.500},{D2=24.600},{L5=16.200},{HH=22.000},{L6=12.000},{L7=27.000},{L8=42.400},{R1=1.500},{L9=2.000},{L10=14.000},{L11=10.000},{L12=14.500},{L13=11.200},{L14=44.400},{L15=2.800},{D4=26.200},{H4=40.000},{H5=30.000},{L16=10.000},{M=9.000},{R2=5.000},{R3=2.250},{H6=8.000},{P2A=13.157},{P2H=11.400},{D5=30.000},{L17=34.000},{L18=7.500},{DEG3=84.000},{L19=4.000},{DEG4=54.780},{L=19.000},{L20=3.500},{L21=4.041},{THREAD=},{PORT=02},{SEMISTANDA=},{SEMISTANDB=},{THREAD2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Body size
[mm]
P1
ⁿ/ₐ
P2
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
VHS20-01A
VHS20
20
1/8,1/4
1/8
66.4
22.25
40
37.5
14
46.6
33.6
28
37.5
VHS30-02A
VHS30
30
1/4,3/8
1/4
80.3
29.40
53
49.0
19
52.0
38.0
30
49.0
VHS40-02A
VHS40
40
1/4,3/8,1/2
3/8
104.9
38.50
70
63.0
22
58.0
44.0
36
63.0
VHS40-06A
VHS40-06
40
3/4
1/2
110.4
42.00
75
63.0
22
58.0
44.0
44
63.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表