AS12 1FSG - Speed Controller With Indicator/Elbow Type Stainless Steel Series
SMC
bp3_flow_control_equipment
AS-FS Speed Controller with Indicator
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fs_new/as12_1fsg_asmtab.prj},{NB=AS1201FSG-U10_32-23},{GUI=AS12*1FSG*-U10/32-23},{CONTROL=0},{SCALE=},{OMSC=},{D=3.2},{T=10/32UNF},{H=8},{D1=7.2},{D3=9.4},{L1=17.2},{L2=21.7},{L3=16.9},{L4=39.0},{A=35.0},{M=13.3},{W1=13.6},{W2=15.1},{X=5.5},{Y=9.6},{CNSMASSEXACT=7},{TX=U10/32},{PORT=23},{TX1=U10_32},{PPATH=as12_1fsg/assembly/as12_1fsg_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
D
[mm]
T
ⁿ/ₐ
H
[mm]
D1
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
A
[mm]
M
[mm]
W1
[mm]
W2
[mm]
X
[mm]
Y
[mm]
CNSMASSEXACT
Mass
[g]
AS1201FSG-M5-02
AS12*1FSG*-M5-02
AS1201FSG-M5-02
2.0
M5x0.8
8
5.8
9.4
15.8
20.3
16.9
39.0
35.0
11.9
13.6
15.1
5.5
9.6
7
AS1201FSG-U10/32-02
AS12*1FSG*-U10/32-02
AS1201FSG-U10/32-02
2.0
10/32UNF
8
5.8
9.4
15.8
20.3
16.9
39.0
35.0
11.9
13.6
15.1
5.5
9.6
7
AS1201FSG-M5-23
AS12*1FSG*-M5-23
AS1201FSG-M5-23
3.2
M5x0.8
8
7.2
9.4
17.2
21.7
16.9
39.0
35.0
13.3
13.6
15.1
5.5
9.6
7
AS1201FSG-U10/32-23
AS12*1FSG*-U10/32-23
AS1201FSG-U10/32-23
3.2
10/32UNF
8
7.2
9.4
17.2
21.7
16.9
39.0
35.0
13.3
13.6
15.1
5.5
9.6
7
AS1201FSG-M5-04
AS12*1FSG*-M5-04
AS1201FSG-M5-04
4.0
M5x0.8
8
8.2
9.4
17.2
21.7
16.9
39.0
35.0
13.3
13.6
15.1
5.5
9.6
7
AS1201FSG-U10/32-04
AS12*1FSG*-U10/32-04
AS1201FSG-U10/32-04
4.0
10/32UNF
8
8.2
9.4
17.2
21.7
16.9
39.0
35.0
13.3
13.6
15.1
5.5
9.6
7
AS1201FSG-M5-06
AS12*1FSG*-M5-06
AS1201FSG-M5-06
6.0
M5x0.8
8
10.4
9.4
18.6
23.1
16.5
39.0
35.0
13.3
13.6
15.1
5.5
9.6
8
AS1201FSG-U10/32-06
AS12*1FSG*-U10/32-06
AS1201FSG-U10/32-06
6.0
10/32UNF
8
10.4
9.4
18.6
23.1
16.5
39.0
35.0
13.3
13.6
15.1
5.5
9.6
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表