CP95N (Assembly) - ISO Cylinder with lock unit : Double Acting
SMC
bp2_standard_air_cylinder
CP95 ISO Cylinder Double Acting
Powered by
CAD模型選擇
{smc/bp2_standard_air_cylinder/cp95/cp95n_assy.prj},{NB=A_CP95NB50-25(0)},{BORE=50},{AM=32},{B=40},{B2=65},{BG=16},{BN=120.5},{BPN=13.157},{BPK=11.45},{D=20},{EEN=13.157},{EEK=11.445},{E=65},{E1=75},{F=14},{G=31.5},{GA=104.5},{GC=58.5},{GD=19.0},{GE=111.2},{GF=22.4},{GL=11.5},{GL1=15},{H=69},{H1=11},{KKN=16},{KKK=13.546},{KKP=1.50},{I2=24},{I8=195},{I9=5},{I12=8.0},{PL=15.5},{Q=47.5},{R=46.5},{RTN=8},{RTK=6.466},{SW=16},{SW1=24},{T=47.0},{V=9.0},{VA=4},{VB=20.0},{VD=6},{WA=5.0},{WB=10.5},{WH=37},{ZY=333},{ZZ=268},{A=12.5},{MSW=24},{MM=8},{AX=22.2},{BX=10.5},{SWX=2.5},{SWY=8},{CX=7.8},{RD=55},{ZAD=7.1},{TTM=75},{TTL=16},{TTDN=16},{TUW=71},{TL1=22},{MAGNET=},{ROD=},{MOUNTING=B},{STROKE=25},{POS=0},{AUTOSWITCH=},{LEAD=},{NUMBER=},{SPECIAL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
Bore
[kg]
AM
[kg]
B
B e11
[kg]
B2
[kg]
BG
[kg]
BN
[kg]
BP
[kg]
D
[kg]
EE
[kg]
E
[kg]
E1
[kg]
F
[kg]
G
[kg]
GA
[kg]
GC
[kg]
GD
[kg]
GE
[kg]
GF
[kg]
GL
[kg]
GL1
[kg]
H
[kg]
H1
[kg]
KK
[kg]
KKP
[kg]
I2
[kg]
I8
[kg]
I9
[kg]
I12
[kg]
PL
[kg]
Q
[kg]
R
[kg]
RT
[kg]
SW
[kg]
SW1
[kg]
T
[kg]
V
[kg]
VA
[kg]
VB
[kg]
VD
[kg]
WA
[kg]
WB
[kg]
WH
[kg]
ZY
[kg]
ZZ
[kg]
TR
[kg]
E3
[kg]
AH
[kg]
LY
[kg]
AT
[kg]
AO
[kg]
SA
[kg]
XA
[kg]
AB
[kg]
FB
[kg]
TF
[kg]
UF
[kg]
R1
[kg]
E2
[kg]
ZF
[kg]
MF
[kg]
EW
[kg]
CB
[kg]
UB
[kg]
EB
[kg]
XD
[kg]
L
[kg]
MR
[kg]
CD
[kg]
ORDER
[kg]
WEIGHT
Weight
[kg]
A_CP95NB32-25
32
22
30
46
16
97.0
G 1 / 8
12
G 1 / 8
46
54
13
27.0
83.0
45.5
13.0
88.5
18.3
7.5
12
48
6
M 10x1.25
1.25
15
164
4
6.0
13.0
37.0
32.5
M 6
10
17
34.0
6.5
4
13.0
4
4.0
6.5
26
260
216
32
48
32
59.0
4
10
212
214
7
7
72
87
38
56
200
10
26
26
45
65
212
12
9.5
10
A_CP95NB32-25
0.65
A_CP95NB40-25
40
24
35
52
16
104.0
G 1 / 8
16
G 1 / 4
52
63
13
27.0
91.0
52.5
16.5
96.5
19.5
10.0
12
54
8
M 12x1.25
1.25
17
182
4
6.5
14.0
41.5
38.0
M 6
13
19
39.5
8.0
4
16.5
4
4.0
9.0
30
290
240
36
55
36
67.5
4
11
238
240
9
9
83
101
46
65
222
10
28
28
52
75
237
15
12.0
12
A_CP95NB40-25
0.95
A_CP95NB50-25
50
32
40
65
16
120.5
G 1 / 4
20
G 1 / 4
65
75
14
31.5
104.5
58.5
19.0
111.2
22.4
11.5
15
69
11
M 16x1.5
1.50
24
195
5
8.0
15.5
47.5
46.5
M 8
16
24
47.0
9.0
4
20.0
6
5.0
10.5
37
333
268
45
68
45
82.5
5
12
259
264
9
9
100
120
52
77
244
12
32
32
60
80
259
15
12.0
12
A_CP95NB50-25
1.58
A_CP95NB63-25
63
32
45
75
16
134.5
G 1 / 4
20
G 3 / 8
75
90
14
31.5
119.5
68.0
23.0
123.5
20.7
17.5
12
69
11
M 16x1.5
1.50
24
224
5
8.0
16.5
55.0
56.5
M 8
16
24
55.5
8.5
4
23.0
6
9.0
12.0
37
362
297
50
80
50
95.0
5
12
288
293
9
9
115
135
62
92
273
12
40
40
70
90
293
20
16.0
16
A_CP95NB63-25
2.20
A_CP95NB80-25
80
40
45
95
16
169.0
G 1 / 4
25
G 3 / 8
95
102
20
38.0
150.0
81.0
33.0
157.0
26.0
22.0
18
86
13
M 20x1.5
1.50
30
259
5
10.0
19.0
61.0
72.0
M 10
21
30
61.5
10.5
4
33.0
8
11.5
14.0
46
431
349
63
100
63
114.0
6
14
341
346
12
12
126
153
63
100
321
16
50
50
90
110
341
20
16.0
16
A_CP95NB80-25
3.71
A_CP95NB100-25
100
40
55
114
16
189.0
G 1 / 4
30
G 1 / 2
114
116
20
38.0
170.0
96.0
37.5
177.0
26.0
25.0
20
91
16
M 20x1.5
1.50
32
289
5
10.0
19.0
68.0
89.0
M 10
21
30
69.5
10.5
4
37.5
8
17.0
15.0
51
471
384
75
120
71
129.0
6
16
371
381
14
14
150
178
75
120
356
16
60
60
110
140
381
25
20.0
20
A_CP95NB100-25
4.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表