目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
SAE HFS - HFS fabric-reinforced seals
SKF
Seals
Power transmission seals
Radial shaft seals
Powered by
CAD模型選擇
{skf/seals/power_transmission_seals/radial_shaft_seals/sae_hfs.prj},{NB=SKF_440X480X20 HFS R},{DESIGNATION=440X480X20 HFS R},{DN=HFS},{LM=Nitrile rubber (NBR)},{DD1=440.000},{D=480.000},{B=20.000},{PD=0.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DN
Design
ⁿ/ₐ
LM
Lip Material
ⁿ/ₐ
DD1
d1 - Shaft diameter
[mm]
D
D - Housing bore diameter
[mm]
B
B - Housing bore depth
[mm]
PD
Pressure differential
ⁿ/ₐ
SKF_180X210X15 HFS R
180X210X15 HFS R
HFS
Nitrile rubber (NBR)
180.000
210.000
15.000
0.05
SKF_240X270X15 HFS R
240X270X15 HFS R
HFS
Nitrile rubber (NBR)
240.000
270.000
15.000
0.05
SKF_190X220X15 HFS R
190X220X15 HFS R
HFS
Nitrile rubber (NBR)
190.000
220.000
15.000
0.05
SKF_360X400X20 HFS R
360X400X20 HFS R
HFS
Nitrile rubber (NBR)
360.000
400.000
20.000
0.05
SKF_250X280X15 HFS R
250X280X15 HFS R
HFS
Nitrile rubber (NBR)
250.000
280.000
15.000
0.05
SKF_420X460X20 HFS R
420X460X20 HFS R
HFS
Nitrile rubber (NBR)
420.000
460.000
20.000
0.05
SKF_480X520X20 HFS R
480X520X20 HFS R
HFS
Nitrile rubber (NBR)
480.000
520.000
20.000
0.05
SKF_300X340X20 HFS R
300X340X20 HFS R
HFS
Nitrile rubber (NBR)
300.000
340.000
20.000
0.05
SKF_200X230X15 HFS R
200X230X15 HFS R
HFS
Nitrile rubber (NBR)
200.000
230.000
15.000
0.05
SKF_380X420X20 HFS R
380X420X20 HFS R
HFS
Nitrile rubber (NBR)
380.000
420.000
20.000
0.05
SKF_440X480X20 HFS R
440X480X20 HFS R
HFS
Nitrile rubber (NBR)
440.000
480.000
20.000
0.05
SKF_210X240X15 HFS R
210X240X15 HFS R
HFS
Nitrile rubber (NBR)
210.000
240.000
15.000
0.05
SKF_260X300X20 HFS R
260X300X20 HFS R
HFS
Nitrile rubber (NBR)
260.000
300.000
20.000
0.05
SKF_320X360X20 HFS R
320X360X20 HFS R
HFS
Nitrile rubber (NBR)
320.000
360.000
20.000
0.05
SKF_500X540X20 HFS R
500X540X20 HFS R
HFS
Nitrile rubber (NBR)
500.000
540.000
20.000
0.05
SKF_220X250X15 HFS R
220X250X15 HFS R
HFS
Nitrile rubber (NBR)
220.000
250.000
15.000
0.05
SKF_160X190X15 HFS R
160X190X15 HFS R
HFS
Nitrile rubber (NBR)
160.000
190.000
15.000
0.05
SKF_170X200X15 HFS R
170X200X15 HFS R
HFS
Nitrile rubber (NBR)
170.000
200.000
15.000
0.05
SKF_230X260X15 HFS R
230X260X15 HFS R
HFS
Nitrile rubber (NBR)
230.000
260.000
15.000
0.05
SKF_400X440X20 HFS R
400X440X20 HFS R
HFS
Nitrile rubber (NBR)
400.000
440.000
20.000
0.05
SKF_280X320X20 HFS R
280X320X20 HFS R
HFS
Nitrile rubber (NBR)
280.000
320.000
20.000
0.05
SKF_460X500X20 HFS R
460X500X20 HFS R
HFS
Nitrile rubber (NBR)
460.000
500.000
20.000
0.05
SKF_340X380X20 HFS R
340X380X20 HFS R
HFS
Nitrile rubber (NBR)
340.000
380.000
20.000
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表