目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AFC 102 104 - ROLLER BEARING UNITS WITH A FLANGED HOUSING
SKF
Bearings units and housings
Bearing units
Roller bearing units with a flanged housing
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/roller_bearing_units_with_a_flanged_housing/afc_102_104.prj},{NB=SKF_F4BRP 103-SRB-SRH},{DESIGNATION=F4BRP 103-SRB-SRH},{OLDDES2=F},{ENDCOVER=},{LOCKING=Set screws},{SEALING=Radial lip seal},{BPOS=Locating},{DDA=30.163},{DD2=62.738},{DAA=92.075},{T=72.628},{A=57.150},{A1=12.700},{A2=10.716},{A3=19.050},{A4=18.256},{A5=81.756},{A6=35.322},{B=69.85},{AA=-3.571875},{J=111.125},{L=133.350},{N1=11.113},{SS=25.4},{S=0.794},{LOAD1=73.840478813316},{LOAD2=81.402455559258},{LOAD3=},{SPEED2=},{SPEED2X=},{SPEED2XX=},{PAA=},{DM=59.944},{BEARING=476208-103 C},{BOD=80.000},{BID=48.4632},{BOW=23.000},{EC=ECY 208},{ECD=81.756},{MASS=2.859971},{G=9.525},{NOAB=4},{SCREW=},{SCREWX=},{NOSS=2},{GREASE=},{TTFSS=28.246207256901},{PPATH=parts/afc_102_104_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
LOCKING
Locking method
ⁿ/ₐ
SEALING
Sealing solution
ⁿ/ₐ
BPOS
Bearing position
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
DD2
d2 - Collar outside diameter
[mm]
DAA
Da - Hub diameter
[mm]
T
Overall unit width
[mm]
A
A - Housing height
[mm]
A1
A1 - Housing flange height
[mm]
J
J - Bolt pitch diameter
[mm]
L
L - Housing outside diameter
[mm]
LOAD1
C - Basic dynamic load rating
[kN]
LOAD2
C0 - Basic static load rating
[kN]
SPEED2
Limiting speed
[r/min]
MASS
Mass bearing unit
[kg]
SKF_F4BRP 115-SRB-CRH
F4BRP 115-SRB-CRH
SKF ConCentra
Radial lip seal
Locating
49.213
75.9968
114.300
64.691
63.500
14.288
136.525
161.925
104.08838579708
107.20214092777
3.719962
SKF_F4BRP 215-SRB-SRE
F4BRP 215-SRB-SRE
Set screws
Radial lip seal
Non-locating
74.613
111.125
161.925
98.425
79.375
17.463
190.500
222.250
157.91186734173
208.17677159417
8.849909
SKF_F4BRP 200-SRB-SGE
F4BRP 200-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
50.800
73.787
114.300
79.375
63.500
14.288
136.525
161.925
84.51621068994
100.08498634335
3.719962
SKF_F4BRP 315-SRB-CLE-Y_B...
F4BRP 315-SRB-CLE-Y
SKF ConCentra
Labyrinth seal
Non-locating
100.013
129.9972
206.375
90.488
92.075
22.225
238.125
276.225
425.69480858038
489.3043776786
18.099814
SKF_F4BRP 215-SRB-SRH
F4BRP 215-SRB-SRH
Set screws
Radial lip seal
Locating
74.613
111.125
161.925
98.425
79.375
17.463
190.500
222.250
157.91186734173
208.17677159417
8.849909
SKF_F4BRP 200-SRB-SGH
F4BRP 200-SRB-SGH
Set screws
Heavy-duty seal
Locating
50.800
73.787
114.300
79.375
63.500
14.288
136.525
161.925
84.51621068994
100.08498634335
3.719962
SKF_F4BRP 308-SRB-SGE-Y_B...
F4BRP 308-SRB-SGE-Y
Set screws
Heavy-duty seal
Non-locating
88.900
130.175
187.325
106.363
80.963
22.225
219.075
260.350
253.10380990829
339.84413140586
13.199865
SKF_F6BRPE 125M-TRB-STH
F6BRPE 125M-TRB-STH
Set screws
Heavy-duty seal
Locating
125.000
174.625
279.400
184.150
128.588
31.750
323.850
374.650
55.066114
SKF_F4BRP 308-SRB-SLH-Y_B...
F4BRP 308-SRB-SLH-Y
Set screws
Labyrinth seal
Locating
88.900
130.175
187.325
106.363
80.963
22.225
219.075
260.350
253.10380990829
339.84413140586
13.199865
SKF_F4BRP 315-SRB-CLE
F4BRP 315-SRB-CLE
SKF ConCentra
Labyrinth seal
Non-locating
100.013
129.9972
206.375
90.488
92.075
22.225
238.125
276.225
425.69480858038
489.3043776786
18.099814
SKF_F4BRP 315-SRB-CLH
F4BRP 315-SRB-CLH
SKF ConCentra
Labyrinth seal
Locating
100.013
129.9972
206.375
90.488
92.075
22.225
238.125
276.225
425.69480858038
489.3043776786
18.099814
SKF_F4BRP 311-SRB-SRE-Y_B...
F4BRP 311-SRB-SRE-Y
Set screws
Radial lip seal
Non-locating
93.663
152.4
206.375
121.444
92.075
22.225
238.125
276.225
310.93069090667
415.01907670376
18.599809
SKF_F4BRPE 400-TRB-STH
F4BRPE 400-TRB-STH
Set screws
Heavy-duty seal
Locating
101.600
147.6375
206.375
158.750
114.300
25.400
238.125
276.225
24.766143
SKF_F4BRP 207-SRB-SGE
F4BRP 207-SRB-SGE
Set screws
Heavy-duty seal
Non-locating
61.913
101.6
139.700
88.106
66.675
15.875
165.100
193.675
148.12577978816
182.82190838719
6.349935
SKF_F4BRP 208-SRB-SRE
F4BRP 208-SRB-SRE
Set screws
Radial lip seal
Non-locating
63.500
101.6
139.700
88.106
66.675
15.875
165.100
193.675
148.12577978816
182.82190838719
6.119937
SKF_F4BRP 207-SRB-SGH
F4BRP 207-SRB-SGH
Set screws
Heavy-duty seal
Locating
61.913
101.6
139.700
88.106
66.675
15.875
165.100
193.675
148.12577978816
182.82190838719
6.349935
SKF_F4BRP 208-SRB-SRH
F4BRP 208-SRB-SRH
Set screws
Radial lip seal
Locating
63.500
101.6
139.700
88.106
66.675
15.875
165.100
193.675
148.12577978816
182.82190838719
6.119937
SKF_F4BRP 111-SRB-CRE
F4BRP 111-SRB-CRE
SKF ConCentra
Radial lip seal
Non-locating
42.863
70.993
107.950
63.897
63.500
12.700
130.175
155.575
102.30909715098
98.305697697246
3.539964
SKF_F4BRPE 75M-TRB-STH
F4BRPE 75M-TRB-STH
Set screws
Heavy-duty seal
Locating
75.000
111.125
161.925
114.300
93.663
19.050
190.500
222.250
11.430528
SKF_F4BRP 111-SRB-CRH
F4BRP 111-SRB-CRH
SKF ConCentra
Radial lip seal
Locating
42.863
70.993
107.950
63.897
63.500
12.700
130.175
155.575
102.30909715098
98.305697697246
3.539964
SKF_F4BRP 400-SRB-CRH-Y_B...
F4BRP 400-SRB-CRH-Y
SKF ConCentra
Radial lip seal
Locating
101.600
129.9972
206.375
90.488
92.075
22.225
238.125
276.225
425.69480858038
489.3043776786
18.099814
SKF_F4BRP 211-SRB-SRE
F4BRP 211-SRB-SRE
Set screws
Radial lip seal
Non-locating
68.263
111.125
161.925
98.425
79.375
17.463
190.500
222.250
157.91186734173
208.17677159417
9.598015
SKF_F4BRP 400-SRB-SRE
F4BRP 400-SRB-SRE
Set screws
Radial lip seal
Non-locating
101.600
152.4
206.375
121.444
92.075
22.225
238.125
276.225
310.93069090667
415.01907670376
18.099814
SKF_F4BRP 211-SRB-SRH
F4BRP 211-SRB-SRH
Set screws
Radial lip seal
Locating
68.263
111.125
161.925
98.425
79.375
17.463
190.500
222.250
157.91186734173
208.17677159417
9.598015
SKF_F4BRP 400-SRB-SRH
F4BRP 400-SRB-SRH
Set screws
Radial lip seal
Locating
101.600
152.4
206.375
121.444
92.075
22.225
238.125
276.225
310.93069090667
415.01907670376
18.099814
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表