目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
AHT 001 002 - Take-up housings for Y-bearings
SKF
Bearings units and housings
Bearing units
Ball bearing units
Y-housings
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_units/ball_bearing_units/y-housings/aht_001_002.prj},{NB=SKF_TU 505 M},{PRODUCTID=213100505},{DESIGNATION=TU 505 M},{SUPPRESS=},{COVER=},{D=52.000},{A=34.000},{A1=13.500},{A2=25.000},{A5=18.000},{H=91.000},{H1=76.000},{H2=53.000},{L=100.000},{L1=64.000},{L2=10.000},{L3=52.000},{N=19.000},{N1=16.000},{N2=33.000},{G=},{G1=MIN},{R1=2.000},{RA=30.000},{RG=1/4-28 UNF},{DN=6.500},{SWN=7.000},{GN=1/4-28 SAE-LT},{MASS=0.670},{HOUSING=TU 505 M},{EC=ECY 205},{AEC=23.000},{DEC=49.100},{D1EC=54.000},{D2EC=55.500},{PPATH=take-up_housings_parts/aht_001_002_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
D
D - Diameter of spherical seat
[mm]
A
A - Overall width
[mm]
H
H - Overall height
[mm]
H1
H1 - Distance between bottoms of location slot
[mm]
L
L - Overall length
[mm]
SKF_TUJ 509
TUJ 509
85.000
49.000
117.000
102.000
144.000
SKF_TU 507 M
TU 507 M
72.000
37.000
103.000
89.000
129.000
SKF_TU 508 M
TU 508 M
80.000
49.000
115.000
101.000
145.000
SKF_TUJ 504
TUJ 504
47.000
34.000
92.000
76.000
97.000
SKF_TU 509 M
TU 509 M
85.000
49.000
117.000
101.000
144.000
SKF_TU 504 M
TU 504 M
47.000
34.000
92.000
76.000
97.000
SKF_TU 511 M
TU 511 M
100.000
64.000
146.000
130.000
171.000
SKF_TU 505 M
TU 505 M
52.000
34.000
91.000
76.000
100.000
SKF_TUJ 511
TUJ 511
100.000
64.000
146.000
130.000
171.000
SKF_TUJ 508
TUJ 508
80.000
49.000
115.000
102.000
145.000
SKF_TU 506 M
TU 506 M
62.000
37.000
104.000
89.000
114.000
SKF_TUJ 510
TUJ 510
90.000
49.000
117.000
102.000
149.000
SKF_TUJ 505
TUJ 505
52.000
34.000
91.000
76.000
100.000
SKF_TUJ 512
TUJ 512
110.000
60.000
146.000
130.000
186.000
SKF_TUJ 507
TUJ 507
72.000
37.000
103.000
89.000
129.000
SKF_TUJ 506
TUJ 506
62.000
37.000
104.000
89.000
114.000
SKF_TU 510 M
TU 510 M
90.000
49.000
117.000
101.000
149.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表