目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Branch 87.5° - SitaPipe Stainless steel
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sitastandard_abzweig_87_5.prj},{NB=Sita 70061175 (300)},{PREVIEW=sitastandard_abzweig_87_5.png},{ARTNR=70061175},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Abzweig 87,5°},{ANS=DN 100/75},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{DN=100},{DN2=75},{OD=110},{X=105},{A=123},{B=62},{C=147},{D=55},{E=67},{F1=87},{D1=110},{IND1=100},{D2=75},{IND2=70},{INFO=Link},{ARTNR1=70061175}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
ANS
Connection
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
70067575
SitaPipe Stainless steel ...
DN 75/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061150
SitaPipe Stainless steel ...
DN 100/50
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061175
SitaPipe Stainless steel ...
DN 100/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061111
SitaPipe Stainless steel ...
DN 100/100
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061275
SitaPipe Stainless steel ...
DN 125/75
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70061211
SitaPipe Stainless steel ...
DN 125/100
Rust-proof stainless stee...
1.4301
Silber
Smooth
Euroclass A1 /A1 non-flam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表