目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Vasant - SitaVasant
Sita
Parapet roof outlets
SitaVasant
Powered by
CAD模型選擇
{sita/a/sita_vasant/sita_vasant_asmtab.prj},{NB=Sita 500400 (300,)},{SA810ID03=500400},{D=174},{TID=221},{TBMAX=80},{TBMIN=-20},{VERS=2},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=1},{PREVIEW=sita_vasant.png},{ARTNR1=500400},{DESC=SitaVasant, Bitumen-Manschette},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Freispiegel},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=nein},{SRWR=waagerecht},{BSO=nein},{NBB=nein},{SF=nein},{MANS=ja},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=nein},{MAT=Polyurethan},{BLK=H 1,5 - max. 150 kg / 1,5 kN},{BK=Euroklasse E / B2 normal entflammbar},{INFO=Link},{PPATH=assemblies/sita_vasant_asmtpl.prj},{SA960ID03=4},{LOGLEVEL=300},{ZUB=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DA
Kind of roof
ⁿ/ₐ
ZAB
Additional application areas
ⁿ/ₐ
EA
Kind of drainage
ⁿ/ₐ
SA
Refurbishment
ⁿ/ₐ
GDF
used roof area
ⁿ/ₐ
AG
Parapet outlet
ⁿ/ₐ
UDF
unused roof area
ⁿ/ₐ
FG
Roof outlet
ⁿ/ₐ
ILR
internal gutter
ⁿ/ₐ
LFEW
Pipe direction/ drainage (internal, external)
ⁿ/ₐ
SRWR
Vertical/Angled
ⁿ/ₐ
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
ⁿ/ₐ
NBB
Non-flammable
ⁿ/ₐ
SF
Screw-on flange
ⁿ/ₐ
MANS
Connection sleeve
ⁿ/ₐ
BHB
Heated
ⁿ/ₐ
BF
Nozzle cross section
ⁿ/ₐ
D
Opening/Core borehole
[mm]
DAAB
Structure height of drainage
ⁿ/ₐ
RB
Revision element
ⁿ/ₐ
NNEW
For emergency drainage
ⁿ/ₐ
TID
Pot inner diameter
[mm]
TBMAX
Temperature resistance, max.
[°]
TBMIN
Temperature resistance, min.
[°]
MAT
Material
ⁿ/ₐ
BLK
Load rating class
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SA100ID04
Design of roof drains
ⁿ/ₐ
SA110ID04
Product series
ⁿ/ₐ
SA200ID03
Nozzle execution
ⁿ/ₐ
SA250ID03
Kind of drainage
ⁿ/ₐ
SA260ID03
Nozzel gradient
ⁿ/ₐ
SA300ID03
Type of roof outlet
ⁿ/ₐ
SA350ID03
Thermal insulation
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Drain surfaces (basic body)
ⁿ/ₐ
SA500ID03
Option of sealing
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID04
Product description
ⁿ/ₐ
SA700ID06
Complete article (one-piece) consisting of combination (multi-part design) drain body and top piece
ⁿ/ₐ
SA700ID07
Potential equalization (ground connection) available
ⁿ/ₐ
SA700ID08
Electrical connection
ⁿ/ₐ
SA700ID16
Fire resistance class retrofittable
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load rating class drains, covers and top frames
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SitaVasant 500400
500400
SitaVasant, Bitumen-Mansc...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
SitaVasant
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant, Bitumen-Mansc...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712757
SitaVasant 500410
500410
SitaVasant, PVC weich-Man...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
SitaVasant
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant, PVC weich-Man...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712764
SitaVasant 500420
500420
SitaVasant, Wolfin IB-Man...
Warmdach
Balkon, Terrasse, Loggia
Freispiegel
nein
ja
ja
ja
nein
nein
nein
waagerecht
nein
nein
nein
ja
nein
rund
174
nein
nein
nein
221
80
-20
Polyurethan
H 1,5 - max. 150 kg / 1,5...
Euroklasse E / B2 normal ...
Roof drains without drain...
SitaVasant
horizontal
Conventional drainage
80°-100°
Centered drain
without thermal insulatio...
without heating
Plastic
untreated
with factory provided con...
without drain trap
SitaVasant, Wolfin IB-Man...
No
No
No
No
no fire-resistance gradin...
H 1,5
4027563712771
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表