Pipe Shoe LA-HV 200 HCP - Pipe Shoe LA-HV 200 HCP
Sikla
Simotec
Supports
Floating bearing LA-LC-LD HCP
Loslager LA-HV HCP
Powered by
CAD模型選擇
{sikla/simotec/rohrlager/la_lc_ld_standard/la_hv_st/la_hv_200_asmtab.prj},{NB=110057(H=200 SP1=77 GP=1 AUSWH1=3 AUSWH2= FGT= SP=0 LODLEVEL=400)},{TYP=LA-HV 200 72-77 (DN 65_2 1/2\")},{LODLEVEL=400},{H1=200},{H=200.0},{HMIN=171.0},{HMAX=223.5},{D=76.1},{SP1=77},{SPMIN=72},{SPMAX=77},{G=3.9},{GP=1},{ARTNR=110057},{CNSSORT=610},{D1=77},{ANGLE=0},{DX=12},{LX=40},{PPATH=../../la_hv150/parts/la_hv_asmtpl.prj},{VERP=1},{HIDE=2},{AUSWH1=3},{AUSWH2=},{FGT=},{SP=0},{MAT=S235JR},{TMIN=-20},{TMAX=300},{CNSSUBPART=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
H1
Height
[mm]
D
Rohrdurchmesser
[mm]
G
Weight
[kg]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
VERP
Packing
[Stück]
MAT
Material
ⁿ/ₐ
TMIN
Temp. min
[°C]
TMAX
Temp. max
[°C]
CNSSUBPART
ⁿ/ₐ
801699
LA-HV 200 14-18
200
18.0
3.5
801699
610
1
S235JR
-20
300
2
112390
LA-HV 200 18-22 (DN 15_1/...
200
21.3
3.5
112390
610
1
S235JR
-20
300
2
112391
LA-HV 200 23-27 (DN 20_3/...
200
26.9
3.5
112391
610
1
S235JR
-20
300
2
801700
LA-HV 200 26-30
200
30.0
3.5
801700
610
1
S235JR
-20
300
2
110053
LA-HV 200 30-34 (DN 25_1"...
200
33.7
3.5
110053
610
1
S235JR
-20
300
2
801701
LA-HV 200 35-39
200
39.0
3.6
801701
610
1
S235JR
-20
300
2
110054
LA-HV 200 40-44 (DN 32_1 ...
200
42.4
3.6
110054
610
1
S235JR
-20
300
2
110055
LA-HV 200 45-49 (DN 40_1 ...
200
48.3
3.6
110055
610
1
S235JR
-20
300
2
801702
LA-HV 200 50-54
200
54.0
3.6
801702
610
1
S235JR
-20
300
2
801703
LA-HV 200 55-59
200
59.0
3.6
801703
610
1
S235JR
-20
300
2
110056
LA-HV 200 57-61 (DN 50_2"...
200
60.3
3.8
110056
610
1
S235JR
-20
300
2
801704
LA-HV 200 62-66
200
66.0
3.8
801704
610
1
S235JR
-20
300
2
801705
LA-HV 200 67-71
200
71.0
3.9
801705
610
1
S235JR
-20
300
2
110057
LA-HV 200 72-77 (DN 65_2 ...
200
76.1
3.9
110057
610
1
S235JR
-20
300
2
801706
LA-HV 200 78-83
200
83.0
3.9
801706
610
1
S235JR
-20
300
2
110058
LA-HV 200 84-89 (DN 80_3"...
200
88.9
3.9
110058
610
1
S235JR
-20
300
2
801707
LA-HV 200 89-95
200
95.0
4.1
801707
610
1
S235JR
-20
300
2
801708
LA-HV 200 96-102
200
102.0
4.2
801708
610
1
S235JR
-20
300
2
801709
LA-HV 200 102-109
200
109.0
4.2
801709
610
1
S235JR
-20
300
2
110059
LA-HV 200 109-115 (DN 100...
200
114.3
4.3
110059
610
1
S235JR
-20
300
2
801710
LA-HV 200 115-122
200
122.0
4.3
801710
610
1
S235JR
-20
300
2
801711
LA-HV 200 122-128
200
128.0
4.3
801711
610
1
S235JR
-20
300
2
801712
LA-HV 200 128-134
200
134.0
4.4
801712
610
1
S235JR
-20
300
2
110060
LA-HV 200 134-140 (DN 125...
200
139.7
4.4
110060
610
1
S235JR
-20
300
2
801713
LA-HV 200 140-146
200
146.0
4.4
801713
610
1
S235JR
-20
300
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表