Assembly Group BG15 F80-1/2" - Assembly Group BG15 F80-1/2"
Sikla
Simotec
Assemblies
BG Carrier profile TP F 80
Powered by
CAD模型選擇
{sikla/simotec/baugruppen/bg_tragerprofil_tp_f80/baugruppe_bg15_f80_12_asmtab.prj},{NB=110230(SP=44 L=74 LODLEVEL=400)},{TYP=DN 32},{LODLEVEL=400},{SP=44},{A=102},{B=114},{G=2.10},{VERP=1},{ARTNR=110230},{L=74},{ARTNR1=188174},{ARTNR2=110717},{ARTNR3=110755},{ARTNR4=113885},{ARTNR5=192512},{PPATH=../../../siconnect_rg/framo_80_bg/assemblies/baugruppe_bg15_f80_12_asmtpl.prj},{SPX=40},{SPXX=44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
A
[mm]
B
[mm]
G
Weight
[kg]
VERP
Packaging
[Stück]
ARTNR
Part no.
ⁿ/ₐ
110227
DN 15
102
86
1.98
1
110227
110228
DN 20
102
93
1.99
1
110228
110229
DN 25
102
102
2.02
1
110229
110230
DN 32
102
114
2.10
1
110230
110231
DN 40
102
119
2.08
1
110231
110232
DN 50
102
136
2.30
1
110232
110233
DN 65
102
152
3.74
1
110233
110234
DN 80
102
165
3.86
1
110234
110235
DN 100
102
192
4.44
1
110235
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表