Ducting Clamp PLU > DN 560 with Lining - Ducting Clamp PLU > DN 560 with Lining
Sikla
Siconnect
Ducting Supports
Powered by
CAD模型選擇
{sikla/siconnect/lueftung/ls_me_560_asmtab.prj},{NB=190217(LODLEVEL=400)},{TYP=710},{LODLEVEL=400},{MAT=30 x 2.5},{B=782},{L=756},{D=12.5},{G=1,640},{VERP=1},{ARTNR=190217},{VERS=1},{DX=724.000},{BX=30.000},{S=2.500},{E=14.000},{PPATH=ls_me_560/ls_me_560_asmtpl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
MAT
Material
[mm]
B
Width B
[mm]
L
Distance L
[mm]
D
Diameter D
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sortierschlüssel
ⁿ/ₐ
190181
560
30 x 2.5
630
604
12.5
1,303
1
190181
999
190199
600
30 x 2.5
672
646
12.5
1,396
1
190199
999
190208
630
30 x 2.5
702
676
12.5
1,462
1
190208
999
190217
710
30 x 2.5
782
756
12.5
1,640
1
190217
999
190226
800
30 x 2.5
872
846
12.5
1,839
1
190226
999
190235
900
30 x 2.5
972
946
12.5
2,061
1
190235
999
190244
1000
40 x 3.0
1076
1050
12.5
3,514
1
190244
999
190253
1120
40 x 3.0
1196
1170
12.5
3,921
1
190253
999
190262
1250
40 x 3.0
1325
1299
12.5
4,359
1
190262
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表