Tie Rod STR HCP - Tie Rod STR HCP
Sikla
Siconnect
Brackets
Powered by
CAD模型選擇
{sikla/siconnect/konsolen/st.prj},{NB=125994 (LODLEVEL=400)},{TYP=550/350},{LODLEVEL=400},{R=R 1/2''},{SL=490},{BO=11},{G=0.52},{VERP=10},{ARTNR=125994},{ES=M10x80},{ZL=7},{ZLZ=12.0},{H=24.000},{D=21.300},{B=27.600},{RR=15.000},{HH=5.500},{H1=12.000},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Typ
ⁿ/ₐ
R
Pipe
ⁿ/ₐ
SL
Length of shank
[mm]
BO
Bore
[mm]
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
ES
recommended bolt for fixing to Support Bracket
ⁿ/ₐ
ZL
Perm. load under tension and pressure
[kN]
ZLZ
Perm. load (tension and pressure) in civil protection applications
[kN]
CNSSORT
Sorting key
ⁿ/ₐ
125967
300/200
R 1/2''
285
11
0.31
10
125967
M10x80
7
12.0
999
125994
550/350
R 1/2''
490
11
0.52
10
125994
M10x80
7
12.0
999
151908
725/400
R 3/4''
530
11
0.90
10
151908
M10x100
12
20.6
999
151892
880/550
R 3/4''
740
11
1.17
10
151892
M10x100
12
20.6
999
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表