BN 380 - FN 399 - 4.8, verzinkt blau - Zylinderschrauben mit Kreuzschlitz Phillips Form H Stahl 4.8
SFS Group Schweiz AG
5 Schlitz-/Kreuzschlitz Stahl
kreuzschlitzschrauben
BN 380
Steel
Powered by
CAD模型選擇
{sfs_unimarket/schlitz_kreuzschlitz_stahl/kreuzschlitzschrauben/bn_380/st/bn_380_a2k_fn399.prj},{NB=SFS FN 399 134694 BN 380 M4x10 Stahl 4.8 verzinkt blau},{ARTNR=134694},{WERKSTOFF=Stahl},{GUETE=4.8},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=2000},{SFSNR=399},{NA=BN 380 M4x10},{D1=M4},{L=10.000},{D2=7.000},{K=2.600},{M=4.100},{T=2.000},{NDM=4.000},{KDM=3.141},{P=0.700},{A=1.400},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packing
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NA
Code number
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L
Length
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
M
Cross recess
[mm]
T
Kreuzschlitztiefe
[mm]
NDM
Nominal size
[mm]
KDM
Minor diameter
[mm]
P
Pitch of bolt
ⁿ/ₐ
A
[mm]
SFS FN 399 146003 BN 380 ...
146003
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x4
M2.5
4.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 134687 BN 380 ...
134687
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x5
M2.5
5.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 140521 BN 380 ...
140521
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x6
M2.5
6.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 140482 BN 380 ...
140482
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x8
M2.5
8.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 141371 BN 380 ...
141371
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x10
M2.5
10.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 146005 BN 380 ...
146005
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x12
M2.5
12.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 134689 BN 380 ...
134689
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x16
M2.5
16.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 142108 BN 380 ...
142108
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x20
M2.5
20.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 153481 BN 380 ...
153481
Stahl
4.8
verzinkt blau
2000
399
BN 380 M2.5x30
M2.5
30.000
4.500
1.800
2.700
1.600
2.500
1.948
0.450
0.900
SFS FN 399 291755 BN 380 ...
291755
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x3
M3
3.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 141614 BN 380 ...
141614
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x4
M3
4.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 140480 BN 380 ...
140480
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x5
M3
5.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 140284 BN 380 ...
140284
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x6
M3
6.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 310965 BN 380 ...
310965
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x8
M3
8.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 140600 BN 380 ...
140600
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x10
M3
10.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 141575 BN 380 ...
141575
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x12
M3
12.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 134692 BN 380 ...
134692
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x16
M3
16.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 140478 BN 380 ...
140478
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x20
M3
20.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 139667 BN 380 ...
139667
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x25
M3
25.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 139669 BN 380 ...
139669
Stahl
4.8
verzinkt blau
2000
399
BN 380 M3x30
M3
30.000
5.500
2.000
3.500
1.400
3.000
2.387
0.500
1.000
SFS FN 399 291756 BN 380 ...
291756
Stahl
4.8
verzinkt blau
2000
399
BN 380 M4x4
M4
4.000
7.000
2.600
4.100
2.000
4.000
3.141
0.700
1.400
SFS FN 399 140476 BN 380 ...
140476
Stahl
4.8
verzinkt blau
2000
399
BN 380 M4x5
M4
5.000
7.000
2.600
4.100
2.000
4.000
3.141
0.700
1.400
SFS FN 399 140474 BN 380 ...
140474
Stahl
4.8
verzinkt blau
2000
399
BN 380 M4x6
M4
6.000
7.000
2.600
4.100
2.000
4.000
3.141
0.700
1.400
SFS FN 399 139951 BN 380 ...
139951
Stahl
4.8
verzinkt blau
2000
399
BN 380 M4x8
M4
8.000
7.000
2.600
4.100
2.000
4.000
3.141
0.700
1.400
SFS FN 399 134694 BN 380 ...
134694
Stahl
4.8
verzinkt blau
2000
399
BN 380 M4x10
M4
10.000
7.000
2.600
4.100
2.000
4.000
3.141
0.700
1.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表