DIN 582 - FN 237 - blank - Ring nuts
SFS Group Schweiz AG
4 Grobschrauben Stahl
ringschrauben
DIN 582
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/ringschrauben/din_582/st/din_582_bl_fn237.prj},{NB=SFS FN 237 115908 Ringmutter DIN 582 Stahl blank M12},{ARTNR=115908},{WERKSTOFF=Stahl},{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=25},{SFSNR=237},{NENN=M12},{D=12.000},{D1=10.106},{P=1.750},{DW=30.000},{D2=54.000},{D3=30.000},{E=11.000},{M=53.000},{K=12.000},{B=14.000},{R1=6.000},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
[mm]
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
DW
Diameter of the bearing face
[mm]
D2
Outside diameter ring
[mm]
D3
Inside diameter ring
[mm]
E
Thikness of the collar
[mm]
M
Overall hight
[mm]
K
Ring diameter
[mm]
B
Ring width bottom
[mm]
R1
Radius
[mm]
SFS FN 237 302270 Ringmut...
302270
Stahl
blank
25
237
M6
6.000
4.917
1.000
20.000
36.000
20.000
8.500
36.000
6.000
10.000
4.000
SFS FN 237 307403 Ringmut...
307403
Stahl
blank
50
237
M6
6.000
4.917
1.000
20.000
36.000
20.000
8.500
36.000
6.000
10.000
4.000
SFS FN 237 302271 Ringmut...
302271
Stahl
blank
25
237
M8
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
SFS FN 237 307404 Ringmut...
307404
Stahl
blank
50
237
M8
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
SFS FN 237 115905 Ringmut...
115905
Stahl
blank
50
237
M10
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
SFS FN 237 302272 Ringmut...
302272
Stahl
blank
25
237
M10
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
SFS FN 237 307406 Ringmut...
307406
Stahl
blank
25
237
M12
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
SFS FN 237 115908 Ringmut...
115908
Stahl
blank
25
237
M12
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
SFS FN 237 115914 Ringmut...
115914
Stahl
blank
25
237
M16
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
SFS FN 237 115913 Ringmut...
115913
Stahl
blank
1
237
M16
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
SFS FN 237 115917 Ringmut...
115917
Stahl
blank
10
237
M20
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
SFS FN 237 295851 Ringmut...
295851
Stahl
blank
1
237
M20
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
SFS FN 237 115919 Ringmut...
115919
Stahl
blank
1
237
M24
24.000
20.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
SFS FN 237 295852 Ringmut...
295852
Stahl
blank
1
237
M24
24.000
20.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
SFS FN 237 115921 Ringmut...
115921
Stahl
blank
1
237
M30
30.000
26.211
3.500
65.000
108.000
60.000
25.000
109.000
24.000
28.000
15.000
SFS FN 237 115923 Ringmut...
115923
Stahl
blank
1
237
M36
36.000
31.670
4.000
75.000
126.000
70.000
30.000
128.000
28.000
32.000
18.000
SFS FN 237 115926 Ringmut...
115926
Stahl
blank
1
237
M42
42.000
37.129
4.500
85.000
144.000
80.000
35.000
147.000
32.000
38.000
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表