FN 3562 - GESIPA Blindnietmuttern Kleinkopf Stahl gerändelt
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindnietmuttern
Standard
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindnietmuttern/standard/gesipa_fn_3562.prj},{NB=SFS FN 3562 593449 Blindnietmutter Kleinkopf Stahl geraendelt M6 9x19 KL 3.5-5.5},{IDNR=},{ARTNR=593449},{NAME=M6 9x19 (6420820) KL 3,5-5,5},{MAT=Stahl},{OBERFLAECHE=Verzinkt blau},{ONR=6420820},{D1=9},{L=19.0},{KL=3.5-5.5},{G=M6},{NDM=6.000},{D2=9.9},{BOHR=9.1},{K=0.60},{SCHK=3900},{VERP=250},{PR=},{PR2000=},{CNSAVOID=0},{EOL=EOL}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年11月15日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
G
Thread
ⁿ/ₐ
D2
Diameter
[mm]
BOHR
Bohr-Ø
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3562 455104 Blindn...
455104
Steel
Verzinkt blau
6420613
6
12.0
0.25-3
M4
6.9
6.1
0.60
500
SFS FN 3562 455105 Blindn...
455105
Steel
Verzinkt blau
6420710
7
12.5
0.25-3
M5
7.9
7.1
0.60
500
SFS FN 3562 455106 Blindn...
455106
Steel
Verzinkt blau
6420818
9
15.5
0.25-3
M6
9.9
9.1
0.60
250
SFS FN 3562 593449 Blindn...
593449
Steel
Verzinkt blau
6420820
9
19.0
3.5-5.5
M6
9.9
9.1
0.60
250
SFS FN 3562 593450 Blindn...
593450
Steel
Verzinkt blau
6420822
9
22.0
5.5-8
M6
9.9
9.1
0.60
250
SFS FN 3562 455107 Blindn...
455107
Steel
Verzinkt blau
6420826
11
17.0
0.25-3.5
M8
11.9
11.1
0.60
100
SFS FN 3562 593451 Blindn...
593451
Steel
Verzinkt blau
6420830
11
21.0
3.5-5.5
M8
11.9
11.1
0.60
100
SFS FN 3562 593452 Blindn...
593452
Steel
Verzinkt blau
6420832
11
23.0
5.5-9
M8
11.9
11.1
0.60
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表