FN 3523 - GESIPA CAP Dichtblindniete Flachrundkopf Alu/A2
SFS Group Schweiz AG
14 Gesipa Blindniettechnik
Blindniete
CAP® Blindniet
Powered by
CAD模型選擇
{sfs_unimarket/blindniettechnik/blindniete/cap_blindniet/gesipa_fn_3523.prj},{NB=SFS FN 3523 454815 CAP Dichtblindniet Flachrundkopf Alu/A2 4x11 KL 5-6.5},{IDNR=},{ARTNR=1453892},{ARTNROLD=454815},{NAME=4x11 (6122124) KL 5-6,5},{MAT=Aluminium, Dorn: rostfrei A2},{ONR=6122124},{D1=4.0},{L=11.0},{KL=5-6.5},{D2=8.5},{DM=2.2},{K=1.3},{SCHK=1550},{ZK=2100},{VERP=500},{PR=15.20},{PR2000=11.40},{CNSAVOID=0},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
ARTNROLD
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ONR
Orig.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
KL
Clamping length
[mm]
D2
Diameter
[mm]
DM
Diameter
[mm]
K
Head height
[mm]
VERP
Verpackung (Mengeneinheit 1Pack)
ⁿ/ₐ
SFS FN 3523 454808 CAP Di...
1433437
454808
Aluminium, Dorn: rostfrei...
6122000
3.2
6.0
0.5-2
6.5
1.7
1.2
500
SFS FN 3523 454809 CAP Di...
1433438
454809
Aluminium, Dorn: rostfrei...
6122019
3.2
8.0
2-3.5
6.5
1.7
1.2
500
SFS FN 3523 454810 CAP Di...
1433439
454810
Aluminium, Dorn: rostfrei...
6122027
3.2
9.5
3.5-5
6.5
1.7
1.2
500
SFS FN 3523 454811 CAP Di...
1433440
454811
Aluminium, Dorn: rostfrei...
6122035
3.2
10.5
5-6.5
6.5
1.7
1.2
500
SFS FN 3523 454812 CAP Di...
1453890
454812
Aluminium, Dorn: rostfrei...
6122043
3.2
12.5
6.5-8
6.5
1.7
1.2
500
SFS FN 3523 454813 CAP Di...
1433441
454813
Aluminium, Dorn: rostfrei...
6122108
4.0
8.0
0.5-3.5
8.5
2.2
1.3
500
SFS FN 3523 454814 CAP Di...
1453891
454814
Aluminium, Dorn: rostfrei...
6122116
4.0
9.5
3.5-5
8.5
2.2
1.3
500
SFS FN 3523 454815 CAP Di...
1453892
454815
Aluminium, Dorn: rostfrei...
6122124
4.0
11.0
5-6.5
8.5
2.2
1.3
500
SFS FN 3523 454816 CAP Di...
1433442
454816
Aluminium, Dorn: rostfrei...
6122132
4.0
12.5
6.5-8
8.5
2.2
1.3
500
SFS FN 3523 454817 CAP Di...
1433443
454817
Aluminium, Dorn: rostfrei...
6122205
4.8
8.0
1-3.5
10.0
2.7
1.8
500
SFS FN 3523 454818 CAP Di...
1433444
454818
Aluminium, Dorn: rostfrei...
6122213
4.8
9.5
3.5-5
10.0
2.7
1.8
500
SFS FN 3523 454819 CAP Di...
1433445
454819
Aluminium, Dorn: rostfrei...
6122221
4.8
11.0
5-6.5
10.0
2.7
1.8
500
SFS FN 3523 454820 CAP Di...
1433446
454820
Aluminium, Dorn: rostfrei...
6122248
4.8
12.5
6.5-8
10.0
2.7
1.8
500
SFS FN 3523 454821 CAP Di...
1433447
454821
Aluminium, Dorn: rostfrei...
6122256
4.8
14.0
8-9.5
10.0
2.7
1.8
500
SFS FN 3523 454822 CAP Di...
1433448
454822
Aluminium, Dorn: rostfrei...
6122264
4.8
16.0
9.5-11
10.0
2.7
1.8
500
SFS FN 3523 454823 CAP Di...
1433449
454823
Aluminium, Dorn: rostfrei...
6122272
4.8
18.0
11-13
10.0
2.7
1.8
500
SFS FN 3523 454824 CAP Di...
1433450
454824
Aluminium, Dorn: rostfrei...
6122280
4.8
21.0
13-16
10.0
2.7
1.8
250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表