SO NV 51A40E - Elbow regulating valve with male adaptor SO 50040
SERTO
Valves
Valves stainless steel
Powered by
CAD模型選擇
{serto/12_ventile/03_ventile_inox/so_nv_51a40e.prj},{NB=SO NV 51A40E-10-1/4 068.0023.270},{TYPE=SO NV 51A40E-10-1/4},{MATNR=068.0023.270},{DK=10.00},{R=R1/4},{RX=13.157},{BAR=64},{M=M14x1},{NDM=14.000},{P=1.000},{SW1=17},{SW2=22},{SW3=22},{SW4=17},{L1=31.0},{L2=35.0},{D=32.0},{H=57.5},{B=14.5},{BX=14.0},{F=21.5},{ZK1=23.0},{ZK2=23.5},{EK=7.0},{KKVK=12.5},{KG=17.390},{VAR=2},{X1=19.5},{X2=22.0},{X3=12.0},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[mm]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
D
[mm]
H
[mm]
B
[mm]
F
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KKVK
[mm]
KG
Weight kg/100
[kg]
VAR
Variante
[mm]
X1
Länge Mutter
[mm]
X2
Länge Muffe
[mm]
X3
Gewindelänge R
[mm]
WERKSTOFF
Material
ⁿ/ₐ
SO NV 51A40E-4-1/4 068.00...
SO NV 51A40E-4-1/4
068.0023.065
4.00
R1/4
100
M10x1
12
14
14
28.5
25.0
20.0
41.0
10.0
15.0
20.5
17.0
3.5
3.0
7.520
1
15.5
21.0
12.0
1.4571 (inox)
SO NV 51A40E-5-1/4 068.00...
SO NV 51A40E-5-1/4
068.0023.084
5.00
R1/4
100
M10x1
12
14
14
28.5
25.0
20.0
41.0
10.0
15.0
20.5
17.0
3.5
3.0
7.520
1
15.5
21.0
12.0
1.4571 (inox)
SO NV 51A40E-8-3/8 068.00...
SO NV 51A40E-8-3/8
068.0023.180
8.00
R3/8
64
M14x1
17
22
22
31.0
35.0
32.0
57.5
14.5
21.5
23.0
23.5
6.5
12.5
18.800
2
19.5
22.0
12.0
1.4571 (inox)
SO NV 51A40E-8-1/2 068.00...
SO NV 51A40E-8-1/2
068.0023.185
8.00
R1/2
64
M14x1
17
22
22
32.0
35.0
32.0
57.5
14.5
21.5
22.0
23.5
6.5
12.5
21.130
2
19.5
23.0
16.0
1.4571 (inox)
SO NV 51A40E-10-1/4 068.0...
SO NV 51A40E-10-1/4
068.0023.270
10.00
R1/4
64
M14x1
17
22
22
31.0
35.0
32.0
57.5
14.5
21.5
23.0
23.5
7.0
12.5
17.390
2
19.5
22.0
12.0
1.4571 (inox)
SO NV 51A40E-10-3/8 068.0...
SO NV 51A40E-10-3/8
068.0023.280
10.00
R3/8
64
M14x1
17
22
22
31.0
35.0
32.0
57.5
14.5
21.5
23.0
23.5
7.0
12.5
18.100
2
19.5
22.0
12.0
1.4571 (inox)
SO NV 51A40E-10-1/2 068.0...
SO NV 51A40E-10-1/2
068.0023.285
10.00
R1/2
64
M14x1
17
22
22
32.0
35.0
32.0
57.5
14.5
21.5
22.0
23.5
7.0
12.5
20.430
2
19.5
23.0
16.0
1.4571 (inox)
SO NV 51A40E-12-1/2 068.0...
SO NV 51A40E-12-1/2
068.0023.400
12.00
R1/2
64
M16x1
19
22
22
36.0
36.0
32.0
57.5
14.5
21.5
26.0
23.5
7.0
16.0
21.420
2
20.5
26.0
16.0
1.4571 (inox)
SO NV 51A40E-9,52-1/4 068...
SO NV 51A40E-9,52-1/4
068.0023.230
9.52
R1/4
64
M14x1
17
22
22
31.0
34.5
32.0
57.5
14.5
21.5
23.0
23.5
7.0
12.5
17.660
2
18.5
22.0
12.0
1.4571 (inox)
SO NV 51A40E-9,52-3/8 068...
SO NV 51A40E-9,52-3/8
068.0023.235
9.52
R3/8
64
M14x1
17
22
22
31.0
34.5
32.0
57.5
14.5
21.5
23.0
23.5
7.0
12.5
18.370
2
18.5
22.0
12.0
1.4571 (inox)
SO NV 51A40E-9,52-1/2 068...
SO NV 51A40E-9,52-1/2
068.0023.240
9.52
R1/2
64
M14x1
17
22
22
32.0
34.5
32.0
57.5
14.5
21.5
22.0
23.5
7.0
12.5
20.700
2
18.5
23.0
16.0
1.4571 (inox)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表