SO 80003 - Stiffener sleeve to reinforce tubes
SERTO
Brass chemically nickel-plated - unions
Powered by
CAD模型選擇
{serto/02_messing_cv/so_80003.prj},{NB=SO 80003-10-8 036.0030.190},{TYPE=SO 80003-10-8},{MATNR=036.0030.190},{DK=10.00},{DK1=8.00},{L=16.0},{D=9.5},{SK=0.30},{KG=0.100},{WERKSTOFF=CW617N/CW508L (Messing vern.)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
DK1
[mm]
L
[mm]
D
[mm]
SK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 80003-6-4 036.0030.110
SO 80003-6-4
036.0030.110
6.00
4.00
10.0
5.5
0.20
0.025
CW617N (brass nickel-pl.)
SO 80003-8-6 036.0030.140
SO 80003-8-6
036.0030.140
8.00
6.00
12.0
7.5
0.25
0.045
CW617N (brass nickel-pl.)
SO 80003-10-8 D 036.0030....
SO 80003-10-8 D
036.0030.189
10.00
8.00
16.0
9.5
0.60
0.190
CW617N (brass nickel-pl.)
SO 80003-10-8 036.0030.19...
SO 80003-10-8
036.0030.190
10.00
8.00
16.0
9.5
0.30
0.100
CW617N (brass nickel-pl.)
SO 80003-12-10 036.0030.2...
SO 80003-12-10
036.0030.240
12.00
10.00
20.0
11.5
0.40
0.195
CW617N (brass nickel-pl.)
SO 80003-15-13 036.0030.4...
SO 80003-15-13
036.0030.430
15.00
13.00
24.0
14.5
0.50
0.390
CW617N (brass nickel-pl.)
SO 80003-17-15 036.0030.6...
SO 80003-17-15
036.0030.610
17.00
15.00
26.0
16.5
0.60
0.590
CW617N (brass nickel-pl.)
SO 80003-18-15 036.0030.5...
SO 80003-18-15
036.0030.540
18.00
15.00
26.0
16.5
0.60
0.590
CW617N (brass nickel-pl.)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表