目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
ESLON SADDLE BAND
SEKISUI
Pipe & Fittings
ESLON SADDLE BAND
Powered by
CAD模型選擇
{sekisui/pipe_fittings/eslon_saddle_band/eslon_saddle_band.prj},{NB=SBU50},{IDNR=},{ORDERNO=SBU50},{A=50},{D1=60},{D2=64},{ST=4.0},{C=97},{L=116},{E=10},{T=9},{H1=30.0},{H=66.0},{B=28},{M=PVC},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
ST
t
[mm]
C
[mm]
L
[mm]
E
Øe
[mm]
T
[mm]
H1
[mm]
H
[mm]
B
[mm]
M
Material
ⁿ/ₐ
SBU16
SBU16
16
22
24
3.0
42
53
6
5
11.0
26.0
15
PVC
SBU20
SBU20
20
26
29
3.0
48
59
6
5
13.0
30.5
18
PVC
SBU25
SBU25
25
32
35
3.0
54
65
6
6
16.0
36.5
18
PVC
SBU30
SBU30
30
38
41
4.0
66
80
7
7
19.0
43.5
20
PVC
SBU40
SBU40
40
48
52
4.0
90
109
10
9
24.0
54.0
25
PVC
SBU50
SBU50
50
60
64
4.0
97
116
10
9
30.0
66.0
28
PVC
SBU65
SBU65
65
76
81
4.0
114
134
10
10
38.0
82.5
30
PVC
SBU75
SBU75
75
89
94
4.0
134
158
12
11
44.5
95.5
38
PVC
SBU1H
SBU1H
100
114
120
4.5
160
186
12
12
57.0
121.5
42
PVC
SBU1Q
SBU1Q
125
140
150
5.0
192
218
12
12
70.0
150.0
46
PVC
SBU1F
SBU1F
150
165
177
8.0
238
268
17
14
82.5
179.0
50
PVC
SBU2H
SBU2H
200
216
236
10.0
316
356
18
20
108.0
236.0
70
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表