目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
CHECK VALVE LIFT TYPE - JIS
SEKISUI
Manual Operation Valve
CHECK VALVE LIFT TYPE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/check_valva_lift_type/check_valve_lift_type_jis.prj},{NB=CVL25FZ (FZ)},{STD=JIS},{VERS=3},{A=25},{B=1},{SD=25},{L=160},{SH=94},{D=125},{C=90},{NH=4-19},{NX=4.000},{SHX=19.000},{T=14},{X=25},{MB=PVC},{MS=FZ},{MBX=L},{MSX='FZ','EPDM','FV','FKM'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
H
[mm]
SH
h
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
MB
Material of body
ⁿ/ₐ
CVL15FZ
CVL15FZ
JIS
15
1/2
15
130
118.5
71
95
70
4-15
14
PVC
CVL20FZ
CVL20FZ
JIS
20
3/4
20
150
131.0
81
100
75
4-15
14
PVC
CVL25FZ
CVL25FZ
JIS
25
1
25
160
156.5
94
125
90
4-19
14
PVC
CVL32FZ
CVL32FZ
JIS
32
1 1/4
32
180
161.5
94
135
100
4-19
16
PVC
CVL40FZ
CVL40FZ
JIS
40
1 1/2
40
200
188.0
118
140
105
4-19
16
PVC
CVL50FZ
CVL50FZ
JIS
50
2
50
234
214.5
137
155
120
4-19
20
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表