目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
3-WAY BALL VALVE (Flange)-JIS
SEKISUI
Manual Operation Valve
3-WAY BALL VALVE
Powered by
CAD模型選擇
{sekisui/manual_operation_valve/3_way_ball_valve/3_way_ball_valve_fl_jis.prj},{NB=ST20FL},{STD=JIS},{VERS=2},{A=20},{AX=20},{B=3/4},{SD=16},{L=200},{L1=100.0},{D=100},{C=75},{NH=4-15},{T=14},{SH=52},{D1=85},{MB=PVC},{MS=},{MSX='','EPDM','F','FKM'},{PT=L},{NX=4.000},{HX=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
[mm]
L1
[mm]
D
Ø
[mm]
C
[mm]
NH
n-Øh
ⁿ/ₐ
T
[mm]
H
[mm]
SH
h
[mm]
D1
[mm]
MB
Material of body
ⁿ/ₐ
ST15FL
ST15FL
JIS
15
1/2
11
163
81.5
95
70
4-15
14
96
48
73
PVC
ST20FL
ST20FL
JIS
20
3/4
16
200
100.0
100
75
4-15
14
102
52
85
PVC
ST25FL
ST25FL
JIS
25
1
20
221
110.5
125
90
4-19
16
126
64
94
PVC
ST40FL
ST40FL
JIS
40
1 1/2
32
272
136.0
140
105
4-19
18
160
90
160
PVC
ST50FL
ST50FL
JIS
50
2
38
306
153.0
155
120
4-19
20
176
98
160
PVC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表