目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
R-M-PA Metr. - Accessories
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
R-M-PA
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/r_m_pa/metrisch/r_m_pa_metr.prj},{NB=RM-5040-BK},{AG=M 50 x 1.5},{NDM1=50.000},{IG=M 40 x 1.5},{PN1=5040},{NDM2=40.000},{TYP=C},{D5=51.400},{VER=2},{GL=15},{H=5},{D=-},{SW=-},{SWX=0.000},{BN=1.273.5040.50},{L1=20.000},{L2=15.000},{L3=15.000},{L4=2.300},{LX=1.500},{D1=56.000},{D2=23.000},{D3=47.800},{D4=30.160},{CH1=0.600},{R1=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
GL
[mm]
H
[mm]
D
ⁿ/ₐ
SW
[mm]
RM-1612-BK
RM-1612-BK
M 16 x 1.5
M 12 x 1.5
B
8
6
10.376
20
RM-2016-BK
RM-2016-BK
M 20 x 1.5
M 16 x 1.5
B
8
6
13.500
25
RM-2520-BK
RM-2520-BK
M 25 x 1.5
M 20 x 1.5
B
8
6
18.000
29
RM-3225-BK
RM-3225-BK
M 32 x 1.5
M 25 x 1.5
B
10
6
23.376
36
RM-4032-BK
RM-4032-BK
M 40 x 1.5
M 32 x 1.5
C
15
5
-
-
RM-5040-BK
RM-5040-BK
M 50 x 1.5
M 40 x 1.5
C
15
5
-
-
RM-6350-BK
RM-6350-BK
M 63 x 1.5
M 50 x 1.5
C
15
5
-
-
AF-2513-BK
AF-2513-BK
M 25 x 1.5
PG 13.5
B
8
6
18.000
29
AF-2516-BK
AF-2516-BK
M 25 x 1.5
PG 16
A
8
14
17.500
29
AF-3221-BK
AF-3221-BK
M 32 x 1.5
PG 21
A
10
15
25.000
36
AF-4029-BK
AF-4029-BK
M 40 x 1.5
PG 29
A
10
15
33.000
45
AF-5036-BK
AF-5036-BK
M 50 x 1.5
PG 36
A
12
17
43.000
55
AF-6342-BK
AF-6342-BK
M 63 x 1.5
PG 42
C
15
5
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表