目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
E-M-PA PG - Accessories
Sealcon
Cable Glands
Industrial Cable Glands
Accessories
E-M-PA
PG
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/zubehoer/e_m_pa/pg/e_m_pa_pg.prj},{NB=AP-0916-BK},{AG=PG 9},{NDM1=15.200},{IG=M 16 x 1.5},{NDM2=16.000},{PN1=0916},{TYP=A},{GL=8},{H=12.0},{D=9.0},{SW=21},{SWX=21.000},{BN=1.239.0916.11},{L1=20.000},{L2=8.000},{L3=6.000},{L4=1.500},{LX=9.000},{D1=23.000},{D2=9.000},{D3=13.700},{D4=13.700},{D5=21.000},{CH1=0.400},{R1=0.900},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
GL
[mm]
H
[mm]
D
[mm]
SW
[mm]
AP-0712-BK
AP-0712-BK
PG 7
M 12 x 1.5
C
15
19.0
6.0
-
AP-0916-BK
AP-0916-BK
PG 9
M 16 x 1.5
A
8
12.0
9.0
21
AP-2132-BK
AP-2132-BK
PG 21
M 32 x 1.5
A
8
15.0
21.0
37
AP-2940-BK
AP-2940-BK
PG 29
M 40 x 1.5
A
10
17.0
30.0
45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表