目錄: Sealcon
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sealcon
HSK-W Metr. - Cable glands for special applications
Sealcon
Cable Glands
Industrial Cable Glands
HSK for Special Applications
HSK-W
Metric
Powered by
CAD模型選擇
{sealcon/kabelverschraubungen/industriekabelverschraubungen/hsk_f_spez_anwendungen/hsk_w/metrisch/hsk_w_metr_asmtab.prj},{NB=ED20MR-GY(close)},{AG=M 20 x 1.5},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=grau},{POS=0},{PN1=20MR},{D1=5-9},{D1X=9.0},{GL=9},{H=30.5},{HX=30.500},{L=57},{R=7},{SW=24},{SWX=24},{SWX2=24},{SW1=22},{BN1=1.313.2000.51},{BN2=1.313.2001.51},{VERS=20},{VERS1=4},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_w_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
L
[mm]
R
max. bending radius
[mm]
SW
[mm]
ED16MA-GY
ED16MA-GY
M 16 x 1.5
4-8
8
23.0
45
5
19
ED16MR-GY
ED16MR-GY
M 16 x 1.5
2-6
8
23.0
45
5
19
ED20MA-GY
ED20MA-GY
M 20 x 1.5
6-12
9
30.5
57
7
24
ED20MR-GY
ED20MR-GY
M 20 x 1.5
5-9
9
30.5
57
7
24
ED25MA-GY
ED25MA-GY
M 25 x 1.5
13-18
11
40.0
73
10
33
ED25MR-GY
ED25MR-GY
M 25 x 1.5
9-16
11
40.0
73
10
33
ED32MA-GY
ED32MA-GY
M 32 x 1.5
18-25
11
51.5
91
14
42
ED32MR-GY
ED32MR-GY
M 32 x 1.5
13-20
11
51.5
91
14
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表