目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Electric Needle Grippers SNGi-AE - SNGi-AE 10 0.8 V 3 IOL
Schmalz
Vacuum Components
Special grippers
Needle Grippers
Electric Needle Grippers SNGi-AE
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/nadelgreifer/elektrischer_nadelgreifer_sngi_ae/10_01_29_00390.prj},{NB=SCHMALZ 10.01.29.00390 SNGi-AE 10 0.8 V 3 IOL},{NAME=10_01_29_00390},{INAME=10_01_29_00390},{SHA256=JdRkYFZ7ELzxTHd/yJOnGrmxIGZ1DwAm0YF82dTvyh0=},{NNCUSTOM=SNGi-AE 10 0.8 V 3 IOL},{NTCUSTOM=Nadelgreifer},{NBCUSTOM=SNGi-AE 10 0.8 V 3 IOL},{LINACUSTOM=SNGi-AE 10 0.8 V 3 IOL},{ARTNR=10.01.29.00390},{C114=35},{C132=M5-IG},{C135=M12x1-AG},{C633=M5-IG},{C117=140},{C116=40.2},{C622=83.2},{C111=65},{C109=80},{C110=28},{C2051=30},{C628=29},{C2191=3},{C1490=10},{C1491=0.8},{C2220=5 ... 50},{C575=500},{C449=IP 53},{C674=24V - DC},{C532=900},{C1493=Variabler Hub}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C117
H
[mm]
C116
H2
[mm]
C622
H3
[mm]
C111
L
[mm]
C109
L1
[mm]
C110
L2
[mm]
C2051
W (E)
[°]
C628
X1
[mm]
C2191
Z (NA)
[mm]
C1490
Anzahl Nadeln
ⁿ/ₐ
C1491
Nadeldurchmesser
[mm]
C2220
Umgebungstemperatur
[°C]
C575
Weight
[g]
C449
Protection class
ⁿ/ₐ
C674
Spannung
ⁿ/ₐ
C532
Stromaufnahme
[mA]
C1493
Zusatzfunktion
ⁿ/ₐ
SCHMALZ 10.01.29.00390 SN...
10_01_29_00390
SNGi-AE 10 0.8 V 3 IOL
Nadelgreifer
SNGi-AE 10 0.8 V 3 IOL
SNGi-AE 10 0.8 V 3 IOL
10.01.29.00390
35
M5-IG
M12x1-AG
M5-IG
140
40.2
83.2
65
80
28
30
29
3
10
0.8
5 ... 50
500
IP 53
24V - DC
900
Variabler Hub
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表