目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Magnetic Grippers SGM-HP/-HT - SGM-HT-HP 30 G1/8-IG
Schmalz
Vacuum Components
Special grippers
Magnetic grippers
Magnetic Grippers SGM-HP/-HT
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/magnetgreifer/magnetgreifer_sgm_hp_ht/10_01_17_00397.prj},{NB=SCHMALZ 10.01.17.00397 SGM-HT-HP 30 G1/8-IG},{NAME=10_01_17_00397},{INAME=10_01_17_00397},{SHA256=7nkhTn7nY4XOJ5ZGjaLpLUUrot7GTRGYHX4KBCxPUrs=},{NNCUSTOM=SGM-HT-HP 30 G1/8-IG},{NTCUSTOM=Magnetgreifer},{NBCUSTOM=SGM-HT-HP 30 G1/8-IG},{LINACUSTOM=SGM-HT-HP 30 G1/8-IG},{ARTNR=10.01.17.00397},{C114=30},{C113=15},{C121=26.9},{C132=G1/8\"-IG},{C135=G1/8\"-IG},{C633=M4-IG},{C679=M4-IG},{C117=99.2},{C116=15.5},{C110=20.5},{C133=6},{C136=7},{C619=5},{C628=74},{C625=12},{C2340=120},{C2339=80},{C2342=2},{C2338=120},{C2337=80},{C681=35},{C682=34.5},{C1025=0.3},{C2201=2,5 ... 6,0},{C662=Beliebig},{C420=Bistabil},{C2220=5 ... 150},{C575=215}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C113
B2
[mm]
C121
D
[mm]
C132
G1
ⁿ/ₐ
C135
G2
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C679
G5
ⁿ/ₐ
C117
H
[mm]
C116
H2
[mm]
C110
L2
[mm]
C133
LG1
[mm]
C136
LG2
[mm]
C619
LG4
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C2340
Haltekraft max ohne Reibring
[N]
C2339
Haltekraft max mit Reibring
[N]
C2342
Blechstärke opt. für Haltekraft max.
[mm]
C2338
Haltekraft 2mm-Blech ohne Reibring
[N]
C2337
Haltekraft 2mm-Blech mit Reibring
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C1025
Resthaltekraft
[N]
C2201
Druckbereich (Betriebsdruck)
[bar]
C662
Einbauposition
ⁿ/ₐ
C420
Steuerung
ⁿ/ₐ
C2220
Umgebungstemperatur
[°C]
C575
Weight
[g]
SCHMALZ 10.01.17.00397 SG...
10_01_17_00397
SGM-HT-HP 30 G1/8-IG
Magnetgreifer
SGM-HT-HP 30 G1/8-IG
SGM-HT-HP 30 G1/8-IG
10.01.17.00397
30
15
26.9
G1/8"-IG
G1/8"-IG
M4-IG
M4-IG
99.2
15.5
20.5
6
7
5
74
12
120
80
2
120
80
35
34.5
0.3
2,5 ... 6,0
Beliebig
Bistabil
5 ... 150
215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表