目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Bend 15° - PPL06
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/15_degree_bend.prj},{NB=Bend_fully_weld 150/15/0,6/316/MA/PPL06(a)(400)(106333)},{MAT=106333},{EAN=4037494720516},{SYS=PPL06},{SAP=Bend_fully_weld 150/15/0,6/316/MA/PPL06},{LODDEST=a},{LODLEVEL=400},{INT=150},{A=39},{B=89},{C=23},{W1=15},{ML=316},{SL=BA},{WG=0.41},{SHORT=150/15/0,6/316/MA/PPL06},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{AUTODIM=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
A
[mm]
B
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Bend_fully_weld 80/15/0,6...
106327
4037494150863
PPL06
Bend_fully_weld 80/15/0,6...
80
34
84
316
BA
0.22
Bend_fully_weld 100/15/0,...
106328
4037494150870
PPL06
Bend_fully_weld 100/15/0,...
100
35
85
316
BA
0.27
Bend_fully_weld 130/15/0,...
106331
4037494720509
PPL06
Bend_fully_weld 130/15/0,...
130
37
87
316
BA
0.36
Bend_fully_weld 150/15/0,...
106333
4037494720516
PPL06
Bend_fully_weld 150/15/0,...
150
39
89
316
BA
0.41
Bend_fully_weld 180/15/0,...
106335
4037494719404
PPL06
Bend_fully_weld 180/15/0,...
180
41
91
316
BA
0.52
Bend_fully_weld 200/15/0,...
106336
4037494719411
PPL06
Bend_fully_weld 200/15/0,...
200
42
92
316
BA
0.58
Bend_fully_weld 230/15/0,...
106337
4037494150894
PPL06
Bend_fully_weld 230/15/0,...
230
44
94
316
BA
0.70
Bend_fully_weld 250/15/0,...
106338
4037494719428
PPL06
Bend_fully_weld 250/15/0,...
250
45
95
316
BA
0.76
Bend_fully_weld 300/15/0,...
106339
4037494719435
PPL06
Bend_fully_weld 300/15/0,...
300
48
98
316
BA
0.91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表