目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Adaptor Increaser - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/increaser.prj},{NB=Increaser 130/140/0,6/316/MA/PPL06(a)(400)(101795)},{MAT=101795},{EAN=4037494813874},{DC=AT,DE,CZ,RS,SI,SK,HU,HR,BE,DK,GB,IT},{SYS=PPL06},{SAP=Increaser 130/140/0,6/316/MA/PPL06},{LODDEST=a},{LODLEVEL=400},{INT=130},{A=150},{D1=130},{D2=140},{NL=200},{ML=316},{SL=MA},{WG=0.39},{VERS=2},{SHORT=130/140/0,6/316/MA/PPL06},{INT1=140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
A
[mm]
D1
[mm]
D2
[mm]
NL
Nominal length
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Increaser 80/100/0,6/316/...
101779
4037494282977
PPL06
Increaser 80/100/0,6/316/...
80
150
80
100
200
316
MA
0.32
Increaser 80/113/0,6/316/...
101780
4037494282984
PPL06
Increaser 80/113/0,6/316/...
80
150
80
113
200
316
MA
0.32
Increaser 80/120/0,6/316/...
101781
4037494282991
PPL06
Increaser 80/120/0,6/316/...
80
150
80
120
200
316
MA
0.33
Increaser 80/130/0,6/316/...
101782
4037494283004
PPL06
Increaser 80/130/0,6/316/...
80
150
80
130
200
316
MA
0.35
Increaser 100/113/0,6/316...
101783
4037494283011
PPL06
Increaser 100/113/0,6/316...
100
150
100
113
200
316
MA
0.30
Increaser 100/120/0,6/316...
101784
4037494283028
PPL06
Increaser 100/120/0,6/316...
100
150
100
120
200
316
MA
0.40
Increaser 100/130/0,6/316...
101785
4037494283035
PPL06
Increaser 100/130/0,6/316...
100
150
100
130
200
316
MA
0.40
Increaser 100/140/0,6/316...
101786
4037494813843
PPL06
Increaser 100/140/0,6/316...
100
150
100
140
200
316
MA
0.41
Increaser 100/150/0,6/316...
101787
4037494283042
PPL06
Increaser 100/150/0,6/316...
100
150
100
150
200
316
MA
0.42
Increaser 113/120/0,6/316...
101788
4037494283059
PPL06
Increaser 113/120/0,6/316...
113
150
113
120
200
316
MA
0.34
Increaser 113/130/0,6/316...
101789
4037494283066
PPL06
Increaser 113/130/0,6/316...
113
150
113
130
200
316
MA
0.34
Increaser 113/140/0,6/316...
101790
4037494813850
PPL06
Increaser 113/140/0,6/316...
113
150
113
140
200
316
MA
0.38
Increaser 113/150/0,6/316...
101791
4037494283073
PPL06
Increaser 113/150/0,6/316...
113
150
113
150
200
316
MA
0.40
Increaser 120/130/0,6/316...
101792
4037494283080
PPL06
Increaser 120/130/0,6/316...
120
150
120
130
200
316
MA
0.36
Increaser 120/140/0,6/316...
101793
4037494813867
PPL06
Increaser 120/140/0,6/316...
120
150
120
140
200
316
MA
0.39
Increaser 120/150/0,6/316...
101794
4037494283097
PPL06
Increaser 120/150/0,6/316...
120
150
120
150
200
316
MA
0.39
Increaser 130/140/0,6/316...
101795
4037494813874
PPL06
Increaser 130/140/0,6/316...
130
150
130
140
200
316
MA
0.39
Increaser 130/150/0,6/316...
101796
4037494283103
PPL06
Increaser 130/150/0,6/316...
130
150
130
150
200
316
MA
0.40
Increaser 130/160/0,6/316...
101797
4037494813881
PPL06
Increaser 130/160/0,6/316...
130
150
130
160
200
316
MA
0.40
Increaser 130/180/0,6/316...
101798
4037494283110
PPL06
Increaser 130/180/0,6/316...
130
150
130
180
200
316
MA
0.51
Increaser 150/160/0,6/316...
101799
4037494499009
PPL06
Increaser 150/160/0,6/316...
150
150
150
160
200
316
MA
0.50
Increaser 150/180/0,6/316...
101800
4037494283127
PPL06
Increaser 150/180/0,6/316...
150
150
150
180
200
316
MA
0.59
Increaser 150/200/0,6/316...
101801
4037494283134
PPL06
Increaser 150/200/0,6/316...
150
150
150
200
200
316
MA
0.58
Increaser 160/180/0,6/316...
101802
4037494283141
PPL06
Increaser 160/180/0,6/316...
160
150
160
180
200
316
MA
52.00
Increaser 160/200/0,6/316...
101803
4037494283158
PPL06
Increaser 160/200/0,6/316...
160
150
160
200
200
316
MA
0.54
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表