目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Anti-Splash Terminal without Inspection - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/ics25/as_terminal.prj},{NB=AS_terminal 200/-/-/316/BA/ICS25(a)(400)(116496)},{MAT=116496},{EAN=4037494438794},{DC=AT,DE,CZ,RS,SI,SK,HR,BE,SE,GB},{SYS=ICS25},{SAP=AS_terminal 200/-/-/316/BA/ICS25},{LODDEST=a},{LODLEVEL=400},{INT=200},{EXT=250},{A=240},{B=290},{D1=400},{ML=316},{SL=BA},{WG=3.15},{SHORT=200/-/-/316/BA/ICS25},{VA=183},{D3=300.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
INT
int Ø
[mm]
EXT
ext Ø
[mm]
A
[mm]
B
[mm]
D1
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
AS_terminal 130/-/-/316/B...
114352
4037494908358
ICS25
AS_terminal 130/-/-/316/B...
130
180
130
180
250
316
BA
1.60
AS_terminal 150/-/-/316/B...
114830
4037494438770
ICS25
AS_terminal 150/-/-/316/B...
150
200
175
225
300
316
BA
2.02
AS_terminal 180/-/-/316/B...
115893
4037494438787
ICS25
AS_terminal 180/-/-/316/B...
180
230
200
250
350
316
BA
2.57
AS_terminal 200/-/-/316/B...
116496
4037494438794
ICS25
AS_terminal 200/-/-/316/B...
200
250
240
290
400
316
BA
3.15
AS_terminal 230/-/-/316/B...
117167
4037494438800
ICS25
AS_terminal 230/-/-/316/B...
230
280
250
300
450
316
BA
3.83
AS_terminal 250/-/-/316/B...
117700
4037494438817
ICS25
AS_terminal 250/-/-/316/B...
250
300
297
347
500
316
BA
4.58
AS_terminal 300/-/-/316/B...
118432
4037494438824
ICS25
AS_terminal 300/-/-/316/B...
300
350
346
396
600
316
BA
6.11
AS_terminal 350/-/-/316/B...
118461
4037494901861
ICS25
AS_terminal 350/-/-/316/B...
350
400
384
434
700
316
BA
7.84
AS_terminal 400/-/-/316/B...
118556
4037494901878
ICS25
AS_terminal 400/-/-/316/B...
400
450
439
489
800
316
BA
8.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表