Standard INCH - Single Row
Scheerer Bearing
Radial Cylindrical Roller
Single Row
Powered by
CAD模型選擇
{scheererbearings/radial_cyl_roller/single_row/rb_cyl_single_row_std_in_asmtab.prj},{NB=RI},{PN=RI},{IDI=0.0000},{ODI=0.0000},{BI=0.0000},{ID=0.0},{OD=0.0},{B=0.0},{PROFILE=-},{WTLBS=-},{RACEINMOD=rb_cyl_single_row_std_in_race_inner},{RACEININST=XLRI-1 1/2-N-SP},{RACEOUTMOD=rb_cyl_single_row_std_mm_race_outer},{RACEOUTINST=XLRI-1 1/2-N-SP},{SIDERNGINMOD=rb_cyl_single_row_st_in_side_ring_inner},{SIDERNGININST=N},{SIDERNGOUTMOD=rb_cyl_single_row_st_in_side_ring_outer},{SIDERNGOUTINST=N},{CAGEMOD=rb_cyl_single_row_std_in_cage},{CAGEINST=XLRI-1 1/2-N-SP},{ROLLERMOD=rb_cyl_single_row_std_in_roller},{ROLLERINST=XLRI-1 1/2-N-SP},{PPATH=rb_cyl_single_row_std_in_asmtpl.prj},{PDFIDI=1.500 in},{PDFID=38.10 mm},{PDFODI=2.500 in},{PDFOD=63.50 mm},{PDFBI=0.563 in},{CALLOUTYN=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
IDI
Inside Diameter
[Inch]
ODI
Outside Diameter
[Inch]
BI
Width
[Inch]
WTLBS
Weight
[lbs]
RI
RI
-
0.0000
0.0000
0.0000
-
XLRI-1 1/2-N-SP
XLRI-1 1/2-N-SP
N
1.5000
2.5000
0.5625
1.00
XLRI-1 1/2-F
XLRI-1 1/2-F
F
1.5000
2.6875
0.5625
1.00
XLRI-1 1/2-N
XLRI-1 1/2-N
N
1.5000
2.6875
0.5625
1.00
XLRI-1 1/2-T
XLRI-1 1/2-T
T
1.5000
2.6875
0.5625
1.00
XLRI-1 1/2-U
XLRI-1 1/2-U
U
1.5000
2.6875
0.5625
1.00
XLRI-1 5/8-N
XLRI-1 5/8-N
N
1.6250
2.8750
0.5625
1.00
XLRI-1 5/8-J
XLRI-1 5/8-J
J
1.6250
2.8750
0.5625
1.00
XLRI-1 5/8-T
XLRI-1 5/8-T
T
1.6250
2.8750
0.5625
1.00
XLRI-1 5/8-U
XLRI-1 5/8-U
U
1.6250
2.8750
0.5625
1.00
XLRI-1 5/8-F
XLRI-1 5/8-F
F
1.6250
2.8750
0.5625
1.00
XLRI-1 3/4-T
XLRI-1 3/4-T
T
1.7500
3.0000
0.5625
1.00
XLRI-1 3/4-F
XLRI-1 3/4-F
F
1.7500
3.0000
0.5625
1.00
XLRI-1 3/4-N
XLRI-1 3/4-N
N
1.7500
3.0000
0.5625
1.00
XLRI-1 3/4-U
XLRI-1 3/4-U
U
1.7500
3.0000
0.5625
1.00
XLRI-1 3/4-J
XLRI-1 3/4-J
J
1.7500
3.0000
0.5625
1.00
XLRI-1 7/8-F
XLRI-1 7/8-F
F
1.8750
3.1875
0.6250
1.00
XLRI-1 7/8-J
XLRI-1 7/8-J
J
1.8750
3.1875
0.6250
1.00
XLRI-1 7/8-N
XLRI-1 7/8-N
N
1.8750
3.1875
0.6250
1.00
XLRI-1 7/8-T
XLRI-1 7/8-T
T
1.8750
3.1875
0.6250
1.00
XLRI-1 7/8-U
XLRI-1 7/8-U
U
1.8750
3.1875
0.6250
1.00
XLRI-2-F
XLRI-2-F
F
2.0000
3.3125
0.6250
1.00
XLRI-2-C
XLRI-2-C
C
2.0000
3.3125
0.6250
1.00
XLRI-2-J
XLRI-2-J
J
2.0000
3.3125
0.6250
1.00
XLRI-2-T
XLRI-2-T
T
2.0000
3.3125
0.6250
1.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表