Thin Section INCH - Single Row
Scheerer Bearing
Angular Contact Ball
single_row
Powered by
CAD模型選擇
{scheererbearings/ang_contact_ball/single_row/bb_ang_contact_thin_section_in.prj},{NB=SD},{PN=SD},{IDI=0.0000},{ODI=0.0000},{BI=0.0000},{ROM=0.0000},{RIM=0.0000},{PRJ=-},{PROFILE=-},{DYDNI=-},{STATI=-},{WTLBS=-},{RACEINMOD=bb_ang_contact_thin_section_in_race_inner},{RACEININST=SC-040-AR0},{RACEOUTMOD=bb_ang_contact_thin_section_in_race_outer},{RACEOUTINST=SC-040-AR0},{CAGEMOD=-},{CAGEINST=SC-040-AR0},{BALLMOD=bb_ang_contact_thin_section_in_ball},{BALLINST=SC-040-AR0},{PPATH=../../deep_groove_radial/single_row/bb_ang_contact_thin_section_in_asmtpl.prj},{PDFIDI=4.000 in},{PDFID=101.60 mm},{PDFODI=4.750 in},{PDFOD=120.65 mm},{PDFBI=0.375 in},{PDFB=9.53 mm},{PDFDYNI=1153 lbf},{PDFDYN=5.1 kN},{PDFSTATICI=2550 lbf},{PDFSTATIC=11.3 kN},{PDFWTLBS=0.44 lbs},{CALLOUTYN=N}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
IDI
Inside Diameter
[Inch]
ODI
Outside Diameter
[Inch]
BI
Width
[Inch]
DYDNI
Dynamic Load
[lbs]
STATI
Static Load
[lbs.]
WTLBS
Weight
[lbs]
SD
SD
-
0.0000
0.0000
0.0000
-
-
-
SC-040-AR0
SC-040-AR0
3/8" x 3/8" cross-section
4.0000
4.7500
0.3750
1153
2550
0.44
SD-040-AR0
SD-040-AR0
1/2" x 1/2" cross-section
4.0000
5.0000
0.5000
1819
3550
0.80
SF-040-AR0
SF-040-AR0
3/4" x 3/4" cross-section
4.0000
5.5000
0.7500
3736
6350
1.92
SG-040-AR0
SG-040-AR0
1" x 1" cross-section
4.0000
6.0000
1.0000
6281
9480
3.61
SC-042-AR0
SC-042-AR0
3/8" x 3/8" cross-section
4.2500
5.0000
0.3750
1194
2710
0.46
SD-042-AR0
SD-042-AR0
1/2" x 1/2" cross-section
4.2500
5.2500
0.5000
1876
3750
0.84
SF-042-AR0
SF-042-AR0
3/4" x 3/4" cross-section
4.2500
5.7500
0.7500
3805
6600
2.04
SG-042-AR0
SG-042-AR0
1" x 1" cross-section
4.2500
6.2500
1.0000
6438
9950
3.83
SC-045-AR0
SC-045-AR0
3/8" x 3/8" cross-section
4.5000
5.2500
0.3750
1234
2860
0.49
SD-045-AR0
SD-045-AR0
1/2" x 1/2" cross-section
4.5000
5.5000
0.5000
1931
3950
0.88
SF-045-AR0
SF-045-AR0
3/4" x 3/4" cross-section
4.5000
6.0000
0.7500
3966
7090
2.14
SG-045-AR0
SG-045-AR0
1" x 1" cross-section
4.5000
6.5000
1.0000
6562
10430
3.95
SC-047-AR0
SC-047-AR0
3/8" x 3/8" cross-section
4.7500
5.5000
0.3750
1274
3020
0.51
SD-047-AR0
SD-047-AR0
1/2" x 1/2" cross-section
4.7500
5.7500
0.5000
1986
4150
0.93
SF-047-AR0
SF-047-AR0
3/4" x 3/4" cross-section
4.7500
6.2500
0.7500
4034
7330
2.26
SG-047-AR0
SG-047-AR0
1" x 1" cross-section
4.7500
6.7500
1.0000
6745
10900
4.17
SC-050-AR0
SC-050-AR0
3/8" x 3/8" cross-section
5.0000
5.7500
0.3750
1313
3180
0.54
SD-050-AR0
SD-050-AR0
1/2" x 1/2" cross-section
5.0000
6.0000
0.5000
2040
4340
0.98
SF-050-AR0
SF-050-AR0
3/4" x 3/4" cross-section
5.0000
6.5000
0.7500
4101
7570
2.37
SG-050-AR0
SG-050-AR0
1" x 1" cross-section
5.0000
7.0000
1.0000
6897
11370
4.42
SC-055-AR0
SC-055-AR0
3/8" x 3/8" cross-section
5.5000
6.2500
0.3750
1374
3440
0.58
SD-055-AR0
SD-055-AR0
1/2" x 1/2" cross-section
5.5000
6.5000
0.5000
2145
4740
1.06
SF-055-AR0
SF-055-AR0
3/4" x 3/4" cross-section
5.5000
7.0000
0.7500
4319
8310
2.59
SG-055-AR0
SG-055-AR0
1" x 1" cross-section
5.5000
7.5000
1.0000
7192
12320
4.73
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表