目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
LAS-C
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Leaf spring type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/leaf_spring_type/las_c_asmtab.prj},{NB=LAS-25C-6x6},{AT=2.80},{AE=0.02},{AD=1.0},{AAD=±0.15},{MRS=10000},{TRO=1764},{TRL=3700},{ASC=50},{MOI=2.31×10^-6},{MA=27},{SHD1=6.000},{SHD2=6.000},{SHD1X=6,6.35,7,8,9,9.525,10},{D=6-10},{A=25},{P=8.5},{L=23.4},{S=11.7},{J=11.0},{G=1.4},{M=M3},{MX=3.0},{VER=4},{MXX=2.400},{MXX1=0.0},{PPATH=las_c/las_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
AAD
Allowable axial displacement
[mm]
MRS
Maximum rotation speed
[min^-1]
TRO
Torsional rigidity-overall
[Nm/rad]
TRL
Torsional rigidity-leaf spring only
[Nm/rad]
ASC
Axial spring constant
[N/mm]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[g]
A
Dimension
[mm]
P
Dimension
[mm]
L
Dimension
[mm]
S
Dimension
[mm]
J
Dimension
[mm]
G
Dimension
[mm]
M
Screw size
ⁿ/ₐ
LAS-12C-3x3
LAS-12C-3x3
0.25
0.01
0.5
±0.04
10000
264
400
20
0.06×10^-6
3
12
5.5
12.4
6.2
5.9
0.6
M1.6
LAS-15C-3x3
LAS-15C-3x3
0.60
0.01
0.5
±0.05
10000
392
1400
176
0.22×10^-6
7
15
5.5
16.2
8.1
7.7
0.8
M2
LAS-20C-4x4
LAS-20C-4x4
1.30
0.02
1.0
±0.13
10000
980
2400
78
0.79×10^-6
14
20
6.5
18.8
9.4
8.9
1.0
M2.5
LAS-25C-6x6
LAS-25C-6x6
2.80
0.02
1.0
±0.15
10000
1764
3700
50
2.31×10^-6
27
25
8.5
23.4
11.7
11.0
1.4
M3
LAS-30C-6x6
LAS-30C-6x6
3.60
0.02
1.0
±0.20
10000
2940
4300
30
4.89×10^-6
37
30
11.5
24.4
12.2
11.5
1.4
M3
LAS-35C-8x8
LAS-35C-8x8
5.00
0.02
1.0
±0.23
10000
5880
10800
50
1.01×10^-5
55
35
13.0
27.0
13.5
12.5
2.0
M3
LAS-40C-10x10
LAS-40C-10x10
6.00
0.02
1.0
±0.27
10000
7840
12600
40
1.94×10^-5
79
40
16.0
31.2
15.6
14.6
2.0
M3
LAS-48C-10x10
LAS-48C-10x10
12.00
0.02
1.0
±0.32
10000
12000
25600
58
0.47×10^-4
136
48
18.0
38.6
19.3
17.0
4.6
M4
LAS-58C-12x12
LAS-58C-12x12
25.00
0.02
1.0
±0.39
10000
24000
51400
58
1.23×10^-4
254
58
21.0
44.8
22.4
20.0
4.8
M5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表