目錄: Sakai Manufacturing Co., Ltd.
Created: 18.04.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sakai Manufacturing Co., Ltd.
UCR
Sakai Manufacturing Co., Ltd.
Precision shaft fitting series
Correction type
Powered by
CAD模型選擇
{sakai_mfg/precision_shaft_fitting_series/correction_type/ucr_asmtab.prj},{NB=UCR-65},{CNSORDERNO=UCR-65},{AT=40.0},{MT=80},{ATL=1450},{AE=0.2},{AD=1},{MRS=6000},{TR=1.08x10^5},{MOI=4.19x10^-4},{MA=1.12},{MAHD=28},{A=65},{E=44},{P=30},{L=90},{S=45},{T=33},{J=33.0},{G=24},{PPATH=ucr/ucr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
AT
Allowable torque
[Nm]
MT
Maximum torque
[Nm]
ATL
Allowable thrust load
[N]
AE
Allowable eccentricity
[mm]
AD
Allowable declination (one side)
[deg]
MRS
Maximum rotation speed
[min^-1]
TR
Torsional rigidity
[Nm/rad]
MOI
Moment of inertia
[kgm^2]
MA
Mass
[kg]
MAHD
Maximum shaft hole diameter
[mm]
A
Dimension
[mm]
E
Dimension
[mm]
P
Dimension
[mm]
L
Dimension
[mm]
S
Dimension
[mm]
T
Dimension
[mm]
J
Dimension
[mm]
G
Dimension
[mm]
UCR-34
UCR-34
2.5
5
170
0.2
1
6000
0.59x10^4
0.15x10^-4
0.14
11
34
22
12
40
20
18
14.0
12
UCR-38
UCR-38
5.0
10
300
0.2
1
6000
0.95x10^4
0.26x10^-4
0.20
14
38
25
15
50
25
20
17.5
15
UCR-45
UCR-45
10.0
20
500
0.2
1
6000
1.91x10^4
0.69x10^-4
0.39
19
45
31
20
64
32
24
23.5
17
UCR-55
UCR-55
20.0
40
850
0.2
1
6000
5.01x10^4
1.95x10^-4
0.73
24
55
38
25
80
40
28
30.0
20
UCR-65
UCR-65
40.0
80
1450
0.2
1
6000
1.08x10^5
4.19x10^-4
1.12
28
65
44
30
90
45
33
33.0
24
UCR-80
UCR-80
80.0
160
2350
0.2
1
6000
2.37x10^5
1.21x10^-3
2.16
38
80
57
39
110
55
36
41.0
28
UCR-100
UCR-100
160.0
320
3750
0.2
1
6000
4.66x10^5
3.67x10^-3
4.22
42
100
68
45
140
70
48
53.0
34
UCR-125
UCR-125
320.0
640
6000
0.2
1
6000
8.80x10^5
1.17x10^-2
8.29
60
125
88
61
170
85
61
63.0
44
UCR-155
UCR-155
640.0
1280
9750
0.2
1
6000
1.66x10^6
3.36x10^-2
15.46
75
155
112
76
200
100
71
74.5
51
UCR-200
UCR-200
1600.0
3200
19300
0.2
1
3000
4.9x10^6
1.16x10^-1
31.49
90
200
138
92
250
125
108
91.0
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表