目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 140-360 - Gearmotors MR 2I 140-360
Rossi
GX series Helical gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/gx09_riduttori_e_motoriduttori_ad_assi_paralleli/mr2i_140_360_asmtab.prj},{NB=MR 2I 225 EN2Z 8.88 42x350 B3 0},{IDNR=},{GRANDEZZA=225},{ESECUZIONE=1},{I=8.88},{MOTORTYPE=42x350},{ES=1},{FC=1},{RAA=0},{AA=385},{A=320},{A1=660},{A2=223},{B=250},{C=162},{D=55},{E=110},{D3=48},{G=1},{H=225},{H1=158.0},{HH=180},{K=27},{L=34},{Q1=5},{U=307},{W2=790},{Y=231},{B3=22},{B6=40},{B7=34},{IX=8.88,9.95,11.5,12.8,14.6,15.6,18.1,20,23,25},{MOT1='42x350','48x350','55x400','60x400','60x450','65x400','65x450','65x550','75x450','75x550'},{ESECHN1=1,'EN2Z',2,'EH2Z'},{H2EN=340.0},{H2EH=360.0},{W1EN=180},{W1EH=185},{MASEN=471},{MASEH=487},{PPATH=mr2i_140_360_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GRANDEZZA
Gear reducer size
ⁿ/ₐ
AA
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
c
[mm]
D
d Ø
[mm]
E
e
[mm]
D3
d3 Ø
[mm]
G
[mm]
H
h11
[mm]
H1
[mm]
H2
ⁿ/ₐ
HH
h11
[mm]
K
ø
[mm]
L
[mm]
Q1
[mm]
U
[mm]
W1
ⁿ/ₐ
W2
ⁿ/ₐ
Y
[mm]
MASSA
Mass
ⁿ/ₐ
OLIO
[mm]
MR 2I 140 EN2Z 9.22 38x2...
140
240
212
427
127
162
107
32
80
28
1
150
103.5
234.5
125
18
23
4
201
104
515
170
147
6.8
MR 2I 160 EN2Z 6.41 42x3...
160
285
252
507
-
201
132
42
110
38
1
180
128.5
259.5
150
22
28
4
249
149
615
196
219
11
MR 2I 180 EN2Z 9.31 42x3...
180
305
252
527
170
201
132
42
110
38
1
180
128.5
278.5
150
22
28
5
249
137
635
196
258
12
MR 2I 200 EN2Z 6.42 42x3...
200
360
320
635
-
250
162
55
110
48
1
225
158.0
322.0
180
27
34
5
307
184
765
218
406
21
MR 2I 225 EN2Z 8.88 42x3...
225
385
320
660
223
250
162
55
110
48
1
225
158.0
340.0
180
27
34
5
307
180
790
231
471
22
MR 2I 250 EN2Z 9.19 55x4...
250
450
396
791
-
310
200
70
140
55
2
280
195.0
417.0
225
33
42
5
380
196
955
258
777
40
MR 2I 280 EN2Z 9.22 55x4...
280
480
396
821
277
310
200
70
140
55
2
280
195.0
417.0
225
33
42
5
380
235
985
274
849
43
MR 2I 320 EN2Z 15.9 65x4...
320
570
510
1005
-
386
245
90
170
70
2
355
241.0
518.0
280
39
52
6
470
272
1205
313
1611
74
MR 2I 321 EN2Z 15.9 65x4...
321
570
510
1005
-
386
245
90
170
70
2
355
241.0
518.0
280
39
52
6
470
272
1205
313
1611
74
MR 2I 360 EH2Z 23.4 65x4...
360
610
510
1045
358
386
245
90
170
70
2
355
241.0
518.0
280
39
52
6
470
302
1245
331
1790
80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R 2I 140-360 L - Gear reducers R 2I 140-360 Long
Rossi
13.06.2024
MR 2I 40-360 - Gearmotors MR 2I 40-360
Rossi
13.06.2024
R 2EB - 001...125 - 2 stages bevel helical
Rossi
13.06.2024
R 2I 140-360 - Gear reducers R 2I 140-360
Rossi
13.06.2024
MR3I 40-360 - Gearmotors MR 3I 40-360
Rossi
13.06.2024
R 2I 100-125 L - Gear reducers R 2I 100-125 Long
Rossi
13.06.2024
MR 2I 140-225 L - Gearmotors MR 2I 140-225 Long
Rossi
13.06.2024
R 2EL - 001...710 - 2 stages in line
Rossi
13.06.2024
HE - Asynchronous three-phase motor
Rossi
05.02.2024
MR CI 40-280 - Gearmotors MR CI 40-280
Rossi
13.06.2024
MR C2I 140-360 - Gearmotors MR C2I 140-360
Rossi
13.06.2024
R 2I 50-401 - Gear reducers R 2I 50-401
Rossi
13.06.2024
MR 2I 100-125 - Gearmotors MR 2I 100-125
Rossi
13.06.2024
R 2I 4000-6301 - Gear reducers R 2I 4000-6301
Rossi
13.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表